Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | External Thread Size | Distance Across Flats | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 1.0762 - £ 1.0762 | 98 In stock |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.152 - £ 1.20 | Request the lead time here |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.1025 - £ 1.1475 | 100 In stock |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| 10314524 | £ 1.695 - £ 1.74 | 200 In stock |
|
0.276 in
7.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
|
| 10156483 | £ 2.586 - £ 2.586 | 1129 In stock |
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
|
| £ 3.9599 - £ 3.9599 | 100 In stock |
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.984 in
25.0 mm
|
||
| 10156452 | £ 2.586 - £ 2.586 | 1394 In stock |
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
|
| £ 1.152 - £ 1.20 | 96 In stock |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.3395 - £ 1.3395 | 1000 In stock |
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 3.4727 - £ 3.4727 | 500 In stock |
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.6315 - £ 1.6315 | 22852 In stock |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.1055 - £ 1.1279 | Request the lead time here |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.3005 - £ 1.3274 | 598 In stock |
|
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
||
| £ 3.375 - £ 3.375 | 350 In stock |
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
1.181 in
30.0 mm
|
||
| £ 2.325 - £ 2.415 | 52 In stock |
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
2.165 in
55.0 mm
|
||
| £ 1.695 - £ 1.7699 | 100 In stock |
|
0.374 in
9.5 mm
|
0.354 in
9.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.1057 - £ 0.1175 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
0.437 in
11.1 mm