Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.225 - £ 0.25 9000 In stock
#8-32
22.2 mm
£ 0.1231 - £ 0.1231 Request the lead time here
#6-32
7.9 mm
£ 0.127 - £ 0.127 Request the lead time here
#6-32
11.1 mm
£ 0.1284 - £ 0.1284 Request the lead time here
#6-32
12.7 mm
£ 0.1321 - £ 0.1321 Request the lead time here
#6-32
15.9 mm
£ 0.1219 - £ 0.1219 Request the lead time here
#6-32
9.5 mm
£ 0.1192 - £ 0.1217 Request the lead time here
#6-32
6.4 mm
£ 0.1199 - £ 0.1199 3000 In stock
#6-32
4.8 mm
10017142 £ 0.1654 - £ 0.189 Request the lead time here
M4
4.8 mm
£ 0.1654 - £ 0.189 1000 In stock
M3
7.9 mm
£ 0.0839 - £ 0.0892 15000 In stock
M4
9.5 mm
10016787 £ 0.2188 - £ 0.2503 7168 In stock
M4 x 0.7
12.7 mm
£ 0.1654 - £ 0.189 2998 In stock
M3
3.2 mm
£ 0.1654 - £ 0.189 2998 In stock
M4
15.9 mm
10017050 £ 0.1654 - £ 0.189 Request the lead time here
M3
4.8 mm
10010204 £ 0.0792 - £ 0.0843 1000 In stock
M3
3.2 mm
£ 0.1654 - £ 0.189 Request the lead time here
M3
14.3 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
3.2 mm
£ 0.1654 - £ 0.189 Request the lead time here
M4
6.4 mm
£ 0.1183 - £ 0.1183 Request the lead time here
#6-32
3.2 mm
  • of 10
Screw Support 22.2 mm #8-32 Female Thread Fix Nylon 6/6 Natural

10365311

Price Range
£ 0.25 - £ 0.225

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    #8-32
  • Hole Diameter A
    4.0 mm
Screw & Lock Support #6-32 7.9 mm UL94 V-2 Nylon 6/6

10024287

Price Range
£ 0.1231 - £ 0.1231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 11.1 mm UL94 V-2 Nylon 6/6

10024294

Price Range
£ 0.127 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 12.7 mm UL94 V-2 Nylon 6/6

10024300

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 15.9 mm UL94 V-2 Nylon 6/6

10024249

Price Range
£ 0.1321 - £ 0.1321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 9.5 mm Nylon 6/6

10638682

Price Range
£ 0.1219 - £ 0.1219

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 6.4 mm UL94 V-2 Nylon 6/6

10024270

Price Range
£ 0.1217 - £ 0.1192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 4.8 mm UL94 V-2 Nylon 6/6

10024263

Price Range
£ 0.1199 - £ 0.1199

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

10017142

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 7.9 mm PA

10017074

Price Range
£ 0.189 - £ 0.1654

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 9.5 mm PA Natural

10010280

Price Range
£ 0.0892 - £ 0.0839

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 UL94 V-0 12.7 mm PA

10016787

Price Range
£ 0.2503 - £ 0.2188

Stock Levels
7168 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-2 3.2 mm PA

10017043

Price Range
£ 0.189 - £ 0.1654

Stock Levels
2998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 15.9 mm PA

10017128

Price Range
£ 0.189 - £ 0.1654

Stock Levels
2998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 4.8 mm PA

10017050

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 3.2 mm PA Natural

10010204

Price Range
£ 0.0843 - £ 0.0792

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm PA

10017111

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 3.2 mm PA

10017135

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 6.4 mm PA

10017159

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 3.2 mm UL94 V-2 Nylon 6/6

10024256

Price Range
£ 0.1183 - £ 0.1183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm