Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 10017081 | £ 0.1654 - £ 0.189 | 7036 In stock |
|
M3
|
0.374 in
9.5 mm
|
|
| £ 0.0893 - £ 0.0993 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| £ 0.2188 - £ 0.2503 | 135 In stock |
|
M4 x 0.7
|
1.406 in
35.7 mm
|
||
| £ 0.194 - £ 0.2201 | 6990 In stock |
|
|
0.126 in
3.2 mm
|
||
| £ 0.1803 - £ 0.2052 | 1000 In stock |
|
|
0.874 in
22.2 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1816 - £ 0.2065 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1903 - £ 0.2176 | 9455 In stock |
|
|
0.374 in
9.5 mm
|
||
| £ 0.1903 - £ 0.2176 | 5800 In stock |
|
|
1 in
25.4 mm
|
||
| £ 0.1903 - £ 0.2176 | 2988 In stock |
|
|
0.252 in
6.4 mm
|
||
| £ 0.194 - £ 0.2201 | 2 In stock |
|
|
0.437 in
11.1 mm
|
||
| 10016985 | £ 0.1816 - £ 0.2065 | 1021 In stock |
|
M4
|
0.311 in
7.9 mm
|
|
| £ 0.2017 - £ 0.2303 | 3000 In stock |
|
|
0.5 in
12.7 mm
|
||
| 10017067 | £ 0.1654 - £ 0.189 | 3900 In stock |
|
M3
|
0.252 in
6.4 mm
|
|
| £ 0.0851 - £ 0.0905 | 3000 In stock |
|
M3
|
0.5 in
12.7 mm
|
||
| £ 0.1271 - £ 0.1324 | Request the lead time here |
|
M2.5
|
0.591 in
15.0 mm
|
||
| £ 0.0851 - £ 0.0905 | 2000 In stock |
|
M4
|
0.5 in
12.7 mm
|
||
| 10175316 | £ 0.1271 - £ 0.1324 | 31 In stock |
|
|
0.591 in
15.0 mm
|
|
| 10016787 | £ 0.2188 - £ 0.2503 | 7168 In stock |
|
M4 x 0.7
|
0.5 in
12.7 mm
|
|
| £ 0.194 - £ 0.2201 | 693 In stock |
|
|
0.311 in
7.9 mm