Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.437 in
11.1 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.437 in
11.1 mm
|
||
| 10017142 | £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.189 in
4.8 mm
|
|
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.563 in
14.3 mm
|
||
| £ 0.0893 - £ 0.0993 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| 10017081 | £ 0.1654 - £ 0.189 | 7036 In stock |
|
M3
|
0.374 in
9.5 mm
|
|
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.252 in
6.4 mm
|
||
| 10010211 | £ 0.0807 - £ 0.0858 | Request the lead time here |
|
M3
|
0.189 in
4.8 mm
|
|
| 10017067 | £ 0.1654 - £ 0.189 | 3900 In stock |
|
M3
|
0.252 in
6.4 mm
|
|
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| 10010167 | £ 0.087 - £ 0.0925 | 2564 In stock |
|
M3
|
0.626 in
15.9 mm
|
|
| £ 0.1217 - £ 0.1352 | 3000 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.0959 - £ 0.102 | Request the lead time here |
|
M3
|
0.752 in
19.1 mm
|
||
| £ 0.5995 - £ 0.5995 | Request the lead time here |
|
M2.5
|
0.118 in
3.0 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.126 in
3.2 mm
|
||
| £ 0.1654 - £ 0.189 | 46 In stock |
|
M3
|
0.5 in
12.7 mm
|
||
| £ 0.1654 - £ 0.189 | 1000 In stock |
|
M3
|
0.311 in
7.9 mm
|
||
| £ 0.1654 - £ 0.189 | 2998 In stock |
|
M3
|
0.126 in
3.2 mm
|
||
| £ 0.1654 - £ 0.189 | 998 In stock |
|
M4
|
0.563 in
14.3 mm
|
||
| 10010266 | £ 0.0807 - £ 0.0858 | 2968 In stock |
|
M4
|
0.189 in
4.8 mm