Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.1903 - £ 0.2176 | Request the lead time here |
|
|
1.126 in
28.6 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.563 in
14.3 mm
|
||
| 10017050 | £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.189 in
4.8 mm
|
|
| £ 0.0839 - £ 0.0892 | 15000 In stock |
|
M4
|
0.374 in
9.5 mm
|
||
| 10017142 | £ 0.1654 - £ 0.189 | Request the lead time here |
|
M4
|
0.189 in
4.8 mm
|
|
| 10175422 | £ 0.0996 - £ 0.106 | Request the lead time here |
|
M4
|
0.197 in
5.0 mm
|
|
| £ 0.0996 - £ 0.106 | Request the lead time here |
|
|
0.315 in
8.0 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
1 in
25.4 mm
|
||
| 10013786 | £ 0.1754 - £ 0.2002 | 18995 In stock |
|
|
0.752 in
19.1 mm
|
|
| £ 0.231 - £ 0.2409 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.1754 - £ 0.2002 | 3764 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1903 - £ 0.2176 | 2307 In stock |
|
|
0.626 in
15.9 mm
|
||
| 10175323 | £ 0.5046 - £ 0.5046 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
|
| £ 0.7654 - £ 0.781 | 1436 In stock |
|
|
0.472 in
12.0 mm
|
||
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| £ 0.2017 - £ 0.2303 | 3798 In stock |
|
M4
|
0.252 in
6.4 mm
|
||
| £ 0.2188 - £ 0.2503 | Request the lead time here |
|
M4 x 0.7
|
0.626 in
15.9 mm
|
||
| £ 0.1654 - £ 0.189 | 998 In stock |
|
M4
|
0.563 in
14.3 mm
|
||
| £ 0.1654 - £ 0.189 | 46 In stock |
|
M3
|
0.5 in
12.7 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm