Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
£ 0.1217 - £ 0.1352 3000 In stock
15.9 mm
10010204 £ 0.0792 - £ 0.0843 1000 In stock
M3
3.2 mm
10010228 £ 0.0822 - £ 0.0874 2590 In stock
M3
6.4 mm
£ 0.0996 - £ 0.106 Request the lead time here
M2.5
10.0 mm
10017067 £ 0.1654 - £ 0.189 3900 In stock
M3
6.4 mm
£ 0.0289 - £ 0.0464 Request the lead time here
M4
19.1 mm
£ 0.1654 - £ 0.189 2998 In stock
M3
3.2 mm
£ 0.0959 - £ 0.102 Request the lead time here
M3
19.1 mm
£ 0.0993 - £ 0.1103 Request the lead time here
12.7 mm
10175330 £ 0.5357 - £ 0.5357 4658 In stock
3.0 mm
£ 0.5995 - £ 0.5995 Request the lead time here
M2.5
3.0 mm
£ 0.194 - £ 0.2201 1963 In stock
6.4 mm
£ 0.2188 - £ 0.2503 22000 In stock
M3
4.8 mm
£ 0.194 - £ 0.2201 3619 In stock
14.3 mm
10016978 £ 0.1816 - £ 0.2065 820 In stock
6.4 mm
£ 0.1803 - £ 0.2052 3970 In stock
9.5 mm
£ 0.2017 - £ 0.2303 Request the lead time here
M4
19.1 mm
£ 0.1754 - £ 0.2002 3110 In stock
12.7 mm
£ 0.1816 - £ 0.2065 Request the lead time here
15.9 mm
£ 0.2188 - £ 0.2503 2800 In stock
M4
9.5 mm
  • of 10
Screw & Lock Support #6-32 15.9 mm Nylon 6/6 Natural

10010303

Price Range
£ 0.1352 - £ 0.1217

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    15.9 mm
Screw & Lock Support M3 3.2 mm PA Natural

10010204

Price Range
£ 0.0843 - £ 0.0792

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 6.4 mm PA Natural

10010228

Price Range
£ 0.0874 - £ 0.0822

Stock Levels
2590 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 10.0 mm PA

10175217

Price Range
£ 0.106 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support M3 UL94 V-2 6.4 mm PA

10017067

Price Range
£ 0.189 - £ 0.1654

Stock Levels
3900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 19.1 mm PA Natural

10010198

Price Range
£ 0.0464 - £ 0.0289

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 3.2 mm PA

10017043

Price Range
£ 0.189 - £ 0.1654

Stock Levels
2998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 19.1 mm PA Natural

10010174

Price Range
£ 0.102 - £ 0.0959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support #6-32 12.7 mm Nylon 6/6 Natural

10010327

Price Range
£ 0.1103 - £ 0.0993

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    12.7 mm
Screw & Lock Support 3.0 mm Nylon 6/6

10175330

Price Range
£ 0.5357 - £ 0.5357

Stock Levels
4658 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    3.0 mm
Screw & Lock Support 3.0 mm PA

10175255

Price Range
£ 0.5995 - £ 0.5995

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support M3 UL94 V-2 6.4 mm Nylon 6/6

10016848

Price Range
£ 0.2201 - £ 0.194

Stock Levels
1963 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M3 UL94 V-0 4.8 mm PA

10016831

Price Range
£ 0.2503 - £ 0.2188

Stock Levels
22000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 14.3 mm Nylon 6/6

10016916

Price Range
£ 0.2201 - £ 0.194

Stock Levels
3619 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-2 6.4 mm Nylon 6/6

10016978

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
820 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw Support #8-32 9.5 mm UL94 V-2 Nylon 6/6

10024225

Price Range
£ 0.2052 - £ 0.1803

Stock Levels
3970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    9.5 mm
Screw & Lock Support M4 19.1 mm PA Natural

10013793

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 12.7 mm Nylon 6/6 Natural

10011270

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
3110 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-2 15.9 mm Nylon 6/6

10016923

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-0 9.5 mm PA

10017005

Price Range
£ 0.2503 - £ 0.2188

Stock Levels
2800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm