Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.189 - £ 0.2152 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| £ 0.2017 - £ 0.2303 | 4000 In stock |
|
M4
|
0.752 in
19.1 mm
|
||
| £ 0.225 - £ 0.25 | 9000 In stock |
|
#8-32
|
0.874 in
22.2 mm
|
||
| £ 0.127 - £ 0.127 | Request the lead time here |
|
#6-32
|
0.437 in
11.1 mm
|
||
| £ 0.1192 - £ 0.1217 | Request the lead time here |
|
#6-32
|
0.252 in
6.4 mm
|
||
| £ 0.1219 - £ 0.1219 | Request the lead time here |
|
#6-32
|
0.374 in
9.5 mm
|
||
| £ 0.1199 - £ 0.1199 | 3000 In stock |
|
#6-32
|
0.189 in
4.8 mm
|
||
| £ 0.1321 - £ 0.1321 | Request the lead time here |
|
#6-32
|
0.626 in
15.9 mm
|
||
| £ 0.1183 - £ 0.1183 | Request the lead time here |
|
#6-32
|
0.126 in
3.2 mm
|
||
| £ 0.1284 - £ 0.1284 | Request the lead time here |
|
#6-32
|
0.5 in
12.7 mm
|
||
| £ 0.1231 - £ 0.1231 | Request the lead time here |
|
#6-32
|
0.311 in
7.9 mm
|
||
| £ 0.1431 - £ 0.1488 | Request the lead time here |
|
|
0.921 in
23.4 mm
|
||
| 10013878 | £ 0.119 - £ 0.124 | 3838 In stock |
|
|
0.421 in
10.7 mm
|
|
| £ 0.119 - £ 0.124 | 4000 In stock |
|
|
0.421 in
10.7 mm
|
||
| £ 0.1345 - £ 0.1401 | Request the lead time here |
|
|
0.795 in
20.2 mm
|
||
| 10013885 | £ 0.12 - £ 0.125 | 8000 In stock |
|
|
0.547 in
13.9 mm
|
|
| £ 0.1257 - £ 0.1309 | Request the lead time here |
|
|
0.673 in
17.1 mm
|
||
| £ 0.2017 - £ 0.2303 | 203 In stock |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.1903 - £ 0.2176 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
1 in
25.4 mm