Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 10016824 | £ 0.194 - £ 0.2201 | 5000 In stock |
|
|
0.189 in
4.8 mm
|
|
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| £ 0.2188 - £ 0.2503 | 17266 In stock |
|
M4
|
0.626 in
15.9 mm
|
||
| £ 0.1816 - £ 0.2065 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1816 - £ 0.2065 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1816 - £ 0.2065 | Request the lead time here |
|
|
0.437 in
11.1 mm
|
||
| £ 0.194 - £ 0.2201 | 3619 In stock |
|
|
0.563 in
14.3 mm
|
||
| £ 0.194 - £ 0.2201 | 1021 In stock |
|
|
0.5 in
12.7 mm
|
||
| 10016879 | £ 0.194 - £ 0.2201 | 1960 In stock |
|
|
0.374 in
9.5 mm
|
|
| £ 0.194 - £ 0.2201 | 1963 In stock |
|
|
0.252 in
6.4 mm
|
||
| £ 0.1754 - £ 0.2002 | 80 In stock |
|
|
1 in
25.4 mm
|
||
| £ 0.0987 - £ 0.1128 | 3000 In stock |
|
|
1 in
25.4 mm
|
||
| £ 0.1754 - £ 0.2002 | 430 In stock |
|
|
0.626 in
15.9 mm
|
||
| £ 0.1754 - £ 0.2002 | 3998 In stock |
|
|
0.752 in
19.1 mm
|
||
| £ 0.2188 - £ 0.2503 | Request the lead time here |
|
M4 x 0.7
|
0.626 in
15.9 mm
|
||
| £ 0.2188 - £ 0.2503 | Request the lead time here |
|
M4 x 0.7
|
0.752 in
19.1 mm
|
||
| £ 0.1903 - £ 0.2176 | 2988 In stock |
|
|
0.252 in
6.4 mm
|
||
| £ 0.2188 - £ 0.2503 | 135 In stock |
|
M4 x 0.7
|
1.406 in
35.7 mm
|
||
| £ 0.1754 - £ 0.2002 | 3110 In stock |
|
|
0.5 in
12.7 mm