Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0864 - £ 0.0919 | 225 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
||
| £ 0.5244 - £ 0.5343 | 1350 In stock |
0.252 in
6.4 mm
|
#6
|
2 in
50.8 mm
|
||
| £ 1.0134 - £ 1.0333 | 2000 In stock |
0.374 in
9.5 mm
|
#8
|
1.5 in
38.1 mm
|
||
| £ 0.2367 - £ 0.2466 | 7000 In stock |
0.374 in
9.5 mm
|
|
1 in
25.4 mm
|
||
| £ 0.1194 - £ 0.1244 | 2000 In stock |
0.252 in
6.4 mm
|
#6
|
0.374 in
9.5 mm
|
||
| £ 0.3713 - £ 0.3855 | 12148 In stock |
0.189 in
4.8 mm
|
#4
|
1.5 in
38.1 mm
|
||
| £ 0.1133 - £ 0.1133 | 118 In stock |
0.189 in
4.8 mm
|
#4
|
1 in
25.4 mm
|
||
| £ 0.4776 - £ 0.4975 | 1500 In stock |
0.252 in
6.4 mm
|
#4
|
1.752 in
44.5 mm
|
||
| £ 1.0191 - £ 1.0403 | 1031 In stock |
0.374 in
9.5 mm
|
#4
|
1.752 in
44.5 mm
|
||
| £ 0.1255 - £ 0.1308 | 7630 In stock |
0.252 in
6.4 mm
|
#4
|
0.752 in
19.1 mm
|
||
| £ 0.1274 - £ 0.1326 | 5000 In stock |
0.252 in
6.4 mm
|
#4
|
0.874 in
22.2 mm
|
||
| £ 0.9383 - £ 0.9567 | 3430 In stock |
0.374 in
9.5 mm
|
#8
|
1.252 in
31.8 mm
|
||
| £ 0.2352 - £ 0.2352 | 2990 In stock |
0.374 in
9.5 mm
|
#8
|
0.752 in
19.1 mm
|
||
| £ 0.2225 - £ 0.231 | 3000 In stock |
0.374 in
9.5 mm
|
#8
|
0.626 in
15.9 mm
|
||
| £ 0.299 - £ 0.3104 | 2000 In stock |
0.189 in
4.8 mm
|
#4
|
1.252 in
31.8 mm
|
||
| 10010396 | £ 0.0918 - £ 0.0976 | 765 In stock |
0.189 in
4.8 mm
|
#4
|
0.626 in
15.9 mm
|
|
| 10010402 | £ 0.1027 - £ 0.1027 | 2990 In stock |
0.189 in
4.8 mm
|
#4
|
0.752 in
19.1 mm
|
|
| £ 0.3274 - £ 0.3416 | 2977 In stock |
0.252 in
6.4 mm
|
#4
|
1.252 in
31.8 mm
|
||
| £ 0.1203 - £ 0.1253 | 10195 In stock |
0.252 in
6.4 mm
|
#4
|
0.5 in
12.7 mm
|
||
| £ 0.0891 - £ 0.0948 | 177 In stock |
0.189 in
4.8 mm
|
#4
|
0.5 in
12.7 mm