Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.0513 - £ 0.0634 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.709 in
18.0 mm
|
||
£ 0.036 - £ 0.0445 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.315 in
8.0 mm
|
||
£ 0.0337 - £ 0.0417 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.689 in
17.5 mm
|
||
£ 0.0475 - £ 0.0586 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.591 in
15.0 mm
|
||
£ 0.0556 - £ 0.0687 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
0.5 in
12.7 mm
|
||
£ 0.0723 - £ 0.0892 | Request the lead time here |
0.374 in
9.5 mm
|
#6
|
0.752 in
19.1 mm
|
||
£ 0.0564 - £ 0.0696 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
1 in
25.4 mm
|
||
£ 0.0458 - £ 0.0566 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.5 in
12.7 mm
|
||
£ 0.036 - £ 0.0445 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.236 in
6.0 mm
|
||
£ 0.0404 - £ 0.0499 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.472 in
12.0 mm
|
||
£ 0.0583 - £ 0.072 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.563 in
14.3 mm
|
||
£ 0.0502 - £ 0.0619 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.437 in
11.1 mm
|
||
£ 0.0806 - £ 0.0995 | 1000 In stock |
0.315 in
8.0 mm
|
#6
|
1.126 in
28.6 mm
|
||
£ 0.0454 - £ 0.0561 | 2000 In stock |
0.252 in
6.4 mm
|
#4
|
0.626 in
15.9 mm
|
||
£ 0.3355 - £ 0.4142 | Request the lead time here |
0.5 in
12.7 mm
|
#6
|
1.626 in
41.3 mm
|
||
£ 0.0425 - £ 0.0525 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.437 in
11.1 mm
|
||
£ 0.0491 - £ 0.0607 | Request the lead time here |
0.189 in
4.8 mm
|
#6
|
0.752 in
19.1 mm
|
||
£ 0.0524 - £ 0.0646 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.874 in
22.2 mm
|
||
£ 0.0376 - £ 0.0464 | 4250 In stock |
0.252 in
6.4 mm
|
#8
|
0.374 in
9.5 mm
|
||
£ 0.0144 - £ 0.0178 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue