Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0376 - £ 0.0464 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.374 in
9.5 mm
|
||
| £ 0.0582 - £ 0.0718 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.5 in
12.7 mm
|
||
| £ 0.0431 - £ 0.0532 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.563 in
14.3 mm
|
||
| £ 0.0502 - £ 0.0619 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.874 in
22.2 mm
|
||
| £ 0.0723 - £ 0.0892 | Request the lead time here |
0.374 in
9.5 mm
|
#6
|
0.752 in
19.1 mm
|
||
| £ 0.0139 - £ 0.0172 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.315 in
8.0 mm
|
||
| £ 0.0551 - £ 0.068 | Request the lead time here |
0.315 in
8.0 mm
|
1/4
|
0.22 in
5.6 mm
|
||
| £ 0.0438 - £ 0.0541 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.5 in
12.7 mm
|
||
| £ 0.0344 - £ 0.0425 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.252 in
6.4 mm
|
||
| £ 0.0502 - £ 0.0619 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.874 in
22.2 mm
|
||
| £ 0.0458 - £ 0.0566 | Request the lead time here |
0.189 in
4.8 mm
|
#6
|
0.5 in
12.7 mm
|
||
| £ 0.036 - £ 0.0445 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.236 in
6.0 mm
|
||
| £ 0.0438 - £ 0.0541 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.5 in
12.7 mm
|
||
| £ 0.0564 - £ 0.0696 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
1 in
25.4 mm