Menu Search

Body Plugs

In stock

Body Plugs are designed to close panel cavities and seal apertures or holes, protecting against sharp edges. The plugs offers a clean finish. Also provides a secure fit with a simple push fit design. Can withstand temperatures ranging from -40C up to 135C.

  • Act as a protective barrier, preventing dust, dirt, moisture, and other contaminants.
  • Used in various applications, including automotive, industrial equipment, and machinery.
  • It can withstand temperatures ranging from -40C to 135C.
Material: TPR, TPE, Silicone Colour: Black Material Flammability Standard: , UL94 HB, UL94 V-0Series Code: SR1851, SRBP, SRLTP

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
15 results
Product SKUs information
Essentra Part Number Price range Availability d T2 Material D T1 Type View
10311011 £ 0.1956 - £ 0.1956 Request the lead time here
12.0 mm
0.8 mm
TPE
2.0 mm
1
10311035 £ 0.3529 - £ 0.36 Request the lead time here
22.0 mm
0.8 mm
TPE
2.0 mm
1
10014202 £ 0.9369 - £ 1.3022 1740 In stock
27.8 mm
3.2 mm
Silicone Rubber
3.2 mm
£ 0.9085 - £ 0.927 Request the lead time here
25.4 mm
3.2 mm
Silicone Rubber
3.2 mm
10160244 £ 0.4847 - £ 0.4946 30000 In stock
22.2 mm
3.2 mm
Silicone Rubber
3.2 mm
£ 0.9326 - £ 0.951 17183 In stock
34.9 mm
3.2 mm
Silicone Rubber
3.2 mm
10311028 £ 0.197 - £ 0.2055 345 In stock
14.0 mm
0.8 mm
TPE
2.0 mm
1
£ 0.9596 - £ 0.9794 5436 In stock
15.9 mm
3.2 mm
Silicone Rubber
3.2 mm
10311042 £ 0.6591 - £ 0.6591 Request the lead time here
30.0 mm
0.8 mm
TPE
2.0 mm
1
£ 0.4691 - £ 0.479 3244 In stock
12.7 mm
3.2 mm
Silicone Rubber
3.2 mm
£ 0.3288 - £ 0.3345 130 In stock
18.0 mm
0.8 mm
TPE
2.0 mm
1
£ 0.9185 - £ 0.9185 Request the lead time here
19.1 mm
3.2 mm
Silicone Rubber
3.2 mm
£ 0.5868 - £ 0.5868 1000 In stock
22.0 mm
1.6 mm
TPE
3.0 mm
2
£ 0.2154 - £ 0.2154 Request the lead time here
10.0 mm
0.8 mm
TPE
2.0 mm
1
£ 1.0318 - £ 1.0318 4000 In stock
26.5 mm
1.6 mm
TPE
3.0 mm
2
Body Plug 12.0 mm 0.8 mm 2.0 mm TPE Black

10311011

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
  • Colour
    Black
  • Material
    TPE
Body Plug 22.0 mm 0.8 mm 2.0 mm TPE Black

10311035

Price Range
£ 0.36 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
  • Colour
    Black
  • Material
    TPE
Body Plug 27.8 mm 3.2 mm 3.2 mm Silicone Rubber Black

10014202

Price Range
£ 1.3022 - £ 0.9369

Stock Levels
1740 In stock
Attributes
  • d
    27.8 mm
  • T1
    3.2 mm
  • T2
    3.2 mm
  • Colour
    Black
  • Material
    Silicone Rubber
Body Plug 25.4 mm 3.2 mm 3.2 mm Silicone Rubber Black

10014233

Price Range
£ 0.927 - £ 0.9085

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • T1
    3.2 mm
  • T2
    3.2 mm
  • Colour
    Black
  • Material
    Silicone Rubber
Body Plug 22.2 mm 3.2 mm 3.2 mm Silicone Rubber Black

10160244

Price Range
£ 0.4946 - £ 0.4847

Stock Levels
30000 In stock
Attributes
  • d
    22.2 mm
  • T1
    3.2 mm
  • T2
    3.2 mm
  • Colour
    Black
  • Material
    Silicone Rubber
Body Plug 34.9 mm 3.2 mm 3.2 mm Silicone Rubber Black

10160251

Price Range
£ 0.951 - £ 0.9326

Stock Levels
17183 In stock
Attributes
  • d
    34.9 mm
  • T1
    3.2 mm
  • T2
    3.2 mm
  • Colour
    Black
  • Material
    Silicone Rubber
Body Plug 14.0 mm 0.8 mm 2.0 mm TPE Black

10311028

Price Range
£ 0.2055 - £ 0.197

Stock Levels
345 In stock
Attributes
  • d
    14.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
  • Colour
    Black
  • Material
    TPE
Body Plug 15.9 mm 3.2 mm 3.2 mm Silicone Rubber Black

10160268

Price Range
£ 0.9794 - £ 0.9596

Stock Levels
5436 In stock
Attributes
  • d
    15.9 mm
  • T1
    3.2 mm
  • T2
    3.2 mm
  • Colour
    Black
  • Material
    Silicone Rubber
Body Plug 30.0 mm 0.8 mm 2.0 mm TPE Black

10311042

Price Range
£ 0.6591 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
  • Colour
    Black
  • Material
    TPE
Body Plug 12.7 mm 3.2 mm 3.2 mm Silicone Rubber Black

10014219

Price Range
£ 0.479 - £ 0.4691

Stock Levels
3244 In stock
Attributes
  • d
    12.7 mm
  • T1
    3.2 mm
  • T2
    3.2 mm
  • Colour
    Black
  • Material
    Silicone Rubber
Body Plug 18.0 mm 0.8 mm 2.0 mm TPE Black

10107980

Price Range
£ 0.3345 - £ 0.3288

Stock Levels
130 In stock
Attributes
  • d
    18.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
  • Colour
    Black
  • Material
    TPE
Body Plug 19.1 mm 3.2 mm 3.2 mm Silicone Rubber Black

10014226

Price Range
£ 0.9185 - £ 0.9185

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • T1
    3.2 mm
  • T2
    3.2 mm
  • Colour
    Black
  • Material
    Silicone Rubber
Body Plug 22.0 mm 1.6 mm 3.0 mm TPE Black

10000670

Price Range
£ 0.5868 - £ 0.5868

Stock Levels
1000 In stock
Attributes
  • d
    22.0 mm
  • T1
    3.0 mm
  • T2
    1.6 mm
  • Colour
    Black
  • Material
    TPE
Body Plug 10.0 mm 0.8 mm 2.0 mm TPE Black

10311004

Price Range
£ 0.2154 - £ 0.2154

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
  • Colour
    Black
  • Material
    TPE
Body Plug 26.5 mm 1.6 mm 3.0 mm TPE Black

10000687

Price Range
£ 1.0318 - £ 1.0318

Stock Levels
4000 In stock
Attributes
  • d
    26.5 mm
  • T1
    3.0 mm
  • T2
    1.6 mm
  • Colour
    Black
  • Material
    TPE