Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
163 results
Product SKUs information
Item Code Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 9.0006 - £ 9.0006 Request the lead time here
54.0 mm
Natural
63.5 mm
Silicone
25.4 mm
Without Tab
3
£ 2.934 - £ 2.934 100 In stock
26.2 mm
Black
31.8 mm
EPDM
25.4 mm
Without Tab
3
£ 6.7469 - £ 6.7469 Request the lead time here
41.3 mm
Black
50.0 mm
EPDM
25.4 mm
Without Tab
3
£ 0.3075 - £ 0.3075 Request the lead time here
6.4 mm
Natural
11.1 mm
Silicone
25.4 mm
Without Tab
3
£ 0.2423 - £ 0.2423 Request the lead time here
6.4 mm
Natural
9.5 mm
Silicone
19.1 mm
Without Tab
3
£ 1.7859 - £ 1.7859 Request the lead time here
30.2 mm
Natural
36.5 mm
Silicone
25.4 mm
Without Tab
3
£ 0.961 - £ 0.961 Request the lead time here
19.1 mm
Natural
23.5 mm
Silicone
19.1 mm
Without Tab
3
£ 0.2707 - £ 0.2707 Request the lead time here
8.7 mm
Natural
11.1 mm
Silicone
17.5 mm
Without Tab
3
499732 £ 0.2367 - £ 0.2423 1053 In stock
6.5 mm
Yellow
9.5 mm
Silicone
18.5 mm
Without Tab
3
£ 0.08 - £ 0.0833 500 In stock
0.4 mm
Natural
1.6 mm
Silicone
15.9 mm
Without Tab
3
£ 0.3061 - £ 0.3061 Request the lead time here
6.4 mm
Black
9.5 mm
EPDM
19.1 mm
Without Tab
3
£ 4.6775 - £ 4.6775 Request the lead time here
33.3 mm
Black
41.3 mm
EPDM
25.4 mm
Without Tab
3
£ 0.737 - £ 0.7682 Request the lead time here
15.5 mm
Green
20.0 mm
Silicone
16.0 mm
Without Tab
2
£ 4.5924 - £ 4.6916 Request the lead time here
37.3 mm
Red
44.5 mm
Silicone
25.4 mm
Without Tab
3
£ 0.0625 - £ 0.0625 400 In stock
0.6 mm
Black
2.0 mm
EPDM
33.8 mm
Without Tab
5
£ 8.2636 - £ 8.6038 Request the lead time here
50.0 mm
Natural
62.7 mm
Silicone
25.4 mm
Without Tab
6
£ 0.944 - £ 0.944 39 In stock
19.1 mm
Natural
23.5 mm
Silicone
25.4 mm
Without Tab
3
£ 0.9525 - £ 0.9525 Request the lead time here
19.0 mm
Blue
23.5 mm
Silicone
19.5 mm
Without Tab
2
£ 0.2693 - £ 0.574 913 In stock
7.0 mm
Black
14.2 mm
TPR
32.5 mm
Without Tab
4
£ 0.2395 - £ 0.2494 500 In stock
4.8 mm
Natural
8.7 mm
Silicone
25.4 mm
Without Tab
2
  • of 9
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone Natural

499720

Price Range
£ 9.0006 - £ 9.0006

Stock Levels
Request the lead time here
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 26.2 mm 31.8 mm 25.4 mm EPDM Black

461556

Price Range
£ 2.934 - £ 2.934

Stock Levels
100 In stock
Attributes
  • d1
    26.2 mm
  • d2
    31.8 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 41.3 mm 50.0 mm 25.4 mm EPDM Black

461564

Price Range
£ 6.7469 - £ 6.7469

Stock Levels
Request the lead time here
Attributes
  • d1
    41.3 mm
  • d2
    50.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 6.5 mm 11.5 mm 25.4 mm Silicone Natural

43008

Price Range
£ 0.3075 - £ 0.3075

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • d2
    11.1 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 6.5 mm 9.5 mm 19.1 mm Silicone Natural

461500

Price Range
£ 0.2423 - £ 0.2423

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    19.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 30.2 mm 36.5 mm 25.4 mm Silicone Natural

461509

Price Range
£ 1.7859 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • d1
    30.2 mm
  • d2
    36.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 19.0 mm 23.5 mm 19.1 mm Silicone Natural

461508

Price Range
£ 0.961 - £ 0.961

Stock Levels
Request the lead time here
Attributes
  • d1
    19.1 mm
  • d2
    23.5 mm
  • H
    19.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 8.5 mm 11.0 mm 17.5 mm Silicone Natural

461501

Price Range
£ 0.2707 - £ 0.2707

Stock Levels
Request the lead time here
Attributes
  • d1
    8.7 mm
  • d2
    11.1 mm
  • H
    17.5 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 6.5 mm 9.5 mm 18.5 mm Silicone Yellow

499732

Price Range
£ 0.2423 - £ 0.2367

Stock Levels
1053 In stock
Attributes
  • d1
    6.5 mm
  • d2
    9.5 mm
  • H
    18.5 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 0.4 mm 1.6 mm 15.9 mm Silicone Natural

461493

Price Range
£ 0.0833 - £ 0.08

Stock Levels
500 In stock
Attributes
  • d1
    0.4 mm
  • d2
    1.6 mm
  • H
    15.9 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 6.4 mm 9.5 mm 19.1 mm EPDM Black

461537

Price Range
£ 0.3061 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • d1
    6.4 mm
  • d2
    9.5 mm
  • H
    19.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 33.3 mm 41.3 mm 25.4 mm EPDM Black

461560

Price Range
£ 4.6775 - £ 4.6775

Stock Levels
Request the lead time here
Attributes
  • d1
    33.3 mm
  • d2
    41.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 15.5 mm 20.0 mm 16.0 mm Silicone Green

499729

Price Range
£ 0.7682 - £ 0.737

Stock Levels
Request the lead time here
Attributes
  • d1
    15.5 mm
  • d2
    20.0 mm
  • H
    16.0 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 37.3 mm 44.5 mm 25.4 mm Silicone Red

1220213

Price Range
£ 4.6916 - £ 4.5924

Stock Levels
Request the lead time here
Attributes
  • d1
    37.3 mm
  • d2
    44.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Plug 0.6 mm 2.0 mm 33.8 mm EPDM Black

498740

Price Range
£ 0.0625 - £ 0.0625

Stock Levels
400 In stock
Attributes
  • d1
    0.6 mm
  • d2
    2.0 mm
  • H
    33.8 mm
  • Finger Tab
    Without Tab
  • Material
    EPDM
Tapered Masking Plug 50.0 mm 62.7 mm 25.4 mm Silicone Natural

499719

Price Range
£ 8.6038 - £ 8.2636

Stock Levels
Request the lead time here
Attributes
  • d1
    50.0 mm
  • d2
    62.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 19.1 mm 23.5 mm 25.4 mm Silicone Natural

1219736

Price Range
£ 0.944 - £ 0.944

Stock Levels
39 In stock
Attributes
  • d1
    19.1 mm
  • d2
    23.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 19.0 mm 23.5 mm 19.5 mm Silicone Blue

499730

Price Range
£ 0.9525 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • d2
    23.5 mm
  • H
    19.5 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 7.0 mm 14.2 mm 32.5 mm TPR Black

36-38120

Price Range
£ 0.574 - £ 0.2693

Stock Levels
913 In stock
Attributes
  • d1
    7.0 mm
  • d2
    14.2 mm
  • H
    32.5 mm
  • Finger Tab
    Without Tab
  • Material
    TPR
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm Silicone Natural

499048

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
500 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF