Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
163 results
Product SKUs information
Item Code Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 1.0843 - £ 1.1297 200 In stock
19.8 mm
Natural
25.4 mm
Silicone
25.4 mm
Without Tab
3
£ 0.1445 - £ 0.1502 Request the lead time here
1.6 mm
Natural
4.8 mm
Silicone
19.1 mm
Without Tab
3
£ 3.8128 - £ 3.8128 Request the lead time here
54.0 mm
Natural
63.5 mm
Silicone
25.4 mm
Without Tab
3
£ 4.72 - £ 4.72 Request the lead time here
36.0 mm
Natural
43.0 mm
Silicone
25.0 mm
Without Tab
3
£ 6.1232 - £ 6.1232 Request the lead time here
45.0 mm
Natural
53.0 mm
Silicone
25.0 mm
Without Tab
3
£ 1.0233 - £ 1.0446 Request the lead time here
18.3 mm
Natural
23.8 mm
Silicone
25.4 mm
Without Tab
3
£ 0.3756 - £ 0.3827 Request the lead time here
7.9 mm
Natural
14.3 mm
Silicone
25.4 mm
Without Tab
3
£ 2.0269 - £ 2.0694 Request the lead time here
33.3 mm
Natural
41.3 mm
Silicone
25.4 mm
Without Tab
3
£ 9.0006 - £ 9.0006 Request the lead time here
54.0 mm
Natural
63.5 mm
Silicone
25.4 mm
Without Tab
3
£ 13.664 - £ 13.664 Request the lead time here
61.9 mm
Natural
75.0 mm
Silicone
34.9 mm
Without Tab
3
£ 4.1355 - £ 4.1355 Request the lead time here
41.28 mm
Natural
50.01 mm
Silicone
44.45 mm
With Tab
1
£ 2.6339 - £ 2.9266 Request the lead time here
30.15 mm
Natural
36.50 mm
Silicone
44.45 mm
With Tab
1
£ 2.1576 - £ 2.1576 Request the lead time here
26.19 mm
Natural
31.75 mm
Silicone
44.45 mm
With Tab
1
£ 1.6088 - £ 1.6088 Request the lead time here
23.01 mm
Natural
27.0 mm
Silicone
44.45 mm
With Tab
1
£ 7.2961 - £ 7.2961 Request the lead time here
47.63 mm
Natural
55.96 mm
Silicone
44.45 mm
With Tab
1
£ 5.2303 - £ 5.2303 Request the lead time here
38.0 mm
Natural
46.0 mm
Silicone
25.0 mm
Without Tab
3
£ 8.0651 - £ 8.0651 Request the lead time here
50.0 mm
Natural
63.0 mm
Silicone
25.0 mm
Without Tab
3
£ 1.6442 - £ 1.6867 Request the lead time here
18.3 mm
Black
23.8 mm
EPDM
25.4 mm
Without Tab
3
£ 0.2225 - £ 0.231 725 In stock
1.2 mm
Natural
5.5 mm
Silicone
38.1 mm
Without Tab
3
£ 4.6775 - £ 4.6775 Request the lead time here
33.3 mm
Black
41.3 mm
EPDM
25.4 mm
Without Tab
3
  • of 9
Tapered Masking Plug 19.8 mm 25.4 mm 25.4 mm Silicone Natural

41332

Price Range
£ 1.1297 - £ 1.0843

Stock Levels
200 In stock
Attributes
  • d1
    19.8 mm
  • d2
    25.4 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 19.1 mm Silicone Natural

461495

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    19.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone Natural

461519

Price Range
£ 3.8128 - £ 3.8128

Stock Levels
Request the lead time here
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 36.0 mm 43.0 mm 25.0 mm Silicone Natural

110061

Price Range
£ 4.72 - £ 4.72

Stock Levels
Request the lead time here
Attributes
  • d1
    36.0 mm
  • d2
    43.0 mm
  • H
    25.0 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 45.0 mm 53.0 mm 25.0 mm Silicone Natural

110063

Price Range
£ 6.1232 - £ 6.1232

Stock Levels
Request the lead time here
Attributes
  • d1
    45.0 mm
  • d2
    53.0 mm
  • H
    25.0 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm Silicone Natural

41314

Price Range
£ 1.0446 - £ 1.0233

Stock Levels
Request the lead time here
Attributes
  • d1
    18.3 mm
  • d2
    23.8 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm Silicone Natural

461503

Price Range
£ 0.3827 - £ 0.3756

Stock Levels
Request the lead time here
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 33.3 mm 41.3 mm 25.4 mm Silicone Natural

461511

Price Range
£ 2.0694 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • d1
    33.3 mm
  • d2
    41.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone Natural

499720

Price Range
£ 9.0006 - £ 9.0006

Stock Levels
Request the lead time here
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 61.9 mm 75.0 mm 34.9 mm Silicone Natural

499713

Price Range
£ 13.664 - £ 13.664

Stock Levels
Request the lead time here
Attributes
  • d1
    61.9 mm
  • d2
    75.0 mm
  • H
    34.9 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Plug with Tab (ID) Natural Silicone

20566661

Price Range
£ 4.1355 - £ 4.1355

Stock Levels
Request the lead time here
Attributes
  • d1
    41.28 mm
  • d2
    50.01 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M52
Tapered Plug with Tab (ID) Natural Silicone

20566654

Price Range
£ 2.9266 - £ 2.6339

Stock Levels
Request the lead time here
Attributes
  • d1
    30.15 mm
  • d2
    36.50 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M36
Tapered Plug with Tab (ID) Natural Silicone

20566647

Price Range
£ 2.1576 - £ 2.1576

Stock Levels
Request the lead time here
Attributes
  • d1
    26.19 mm
  • d2
    31.75 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M33
Tapered Plug with Tab (ID) Natural Silicone

20566630

Price Range
£ 1.6088 - £ 1.6088

Stock Levels
Request the lead time here
Attributes
  • d1
    23.01 mm
  • d2
    27.0 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M27
Tapered Plug with Tab (ID) Natural Silicone

20566678

Price Range
£ 7.2961 - £ 7.2961

Stock Levels
Request the lead time here
Attributes
  • d1
    47.63 mm
  • d2
    55.96 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M56
Tapered Masking Plug 38.0 mm 46.0 mm 25.0 mm Silicone Natural

110062

Price Range
£ 5.2303 - £ 5.2303

Stock Levels
Request the lead time here
Attributes
  • d1
    38.0 mm
  • d2
    46.0 mm
  • H
    25.0 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 50.0 mm 63.0 mm 25.0 mm Silicone Natural

110064

Price Range
£ 8.0651 - £ 8.0651

Stock Levels
Request the lead time here
Attributes
  • d1
    50.0 mm
  • d2
    63.0 mm
  • H
    25.0 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm EPDM Black

461552

Price Range
£ 1.6867 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • d1
    18.3 mm
  • d2
    23.8 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm Silicone Natural

461496

Price Range
£ 0.231 - £ 0.2225

Stock Levels
725 In stock
Attributes
  • d1
    1.2 mm
  • d2
    5.5 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 33.3 mm 41.3 mm 25.4 mm EPDM Black

461560

Price Range
£ 4.6775 - £ 4.6775

Stock Levels
Request the lead time here
Attributes
  • d1
    33.3 mm
  • d2
    41.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric