This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 1.0843 - £ 1.1297 | 200 In stock |
0.78 in
19.8 mm
|
Natural
|
1 in
25.4 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.1445 - £ 0.1502 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
Without Tab
|
3
|
||
£ 3.8128 - £ 3.8128 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 4.72 - £ 4.72 | Request the lead time here |
1.417 in
36.0 mm
|
Natural
|
1.693 in
43.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
Without Tab
|
3
|
||
£ 6.1232 - £ 6.1232 | Request the lead time here |
1.772 in
45.0 mm
|
Natural
|
2.087 in
53.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
Without Tab
|
3
|
||
£ 1.0233 - £ 1.0446 | Request the lead time here |
0.72 in
18.3 mm
|
Natural
|
0.937 in
23.8 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.3756 - £ 0.3827 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
0.563 in
14.3 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 2.0269 - £ 2.0694 | Request the lead time here |
1.311 in
33.3 mm
|
Natural
|
1.626 in
41.3 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 9.0006 - £ 9.0006 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 13.664 - £ 13.664 | Request the lead time here |
2.437 in
61.9 mm
|
Natural
|
2.953 in
75.0 mm
|
Silicone
|
1.374 in
34.9 mm
|
Without Tab
|
3
|
||
£ 4.1355 - £ 4.1355 | Request the lead time here |
1.625 in
41.28 mm
|
Natural
|
1.969 in
50.01 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
£ 2.6339 - £ 2.9266 | Request the lead time here |
1.187 in
30.15 mm
|
Natural
|
1.437 in
36.50 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
£ 2.1576 - £ 2.1576 | Request the lead time here |
1.031 in
26.19 mm
|
Natural
|
1.25 in
31.75 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
£ 1.6088 - £ 1.6088 | Request the lead time here |
0.906 in
23.01 mm
|
Natural
|
1.063 in
27.0 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
£ 7.2961 - £ 7.2961 | Request the lead time here |
1.875 in
47.63 mm
|
Natural
|
2.203 in
55.96 mm
|
Silicone
|
1.75 in
44.45 mm
|
With Tab
|
1
|
||
£ 5.2303 - £ 5.2303 | Request the lead time here |
1.496 in
38.0 mm
|
Natural
|
1.811 in
46.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
Without Tab
|
3
|
||
£ 8.0651 - £ 8.0651 | Request the lead time here |
1.969 in
50.0 mm
|
Natural
|
2.48 in
63.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
Without Tab
|
3
|
||
£ 1.6442 - £ 1.6867 | Request the lead time here |
0.72 in
18.3 mm
|
Black
|
0.937 in
23.8 mm
|
EPDM
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.2225 - £ 0.231 | 725 In stock |
0.047 in
1.2 mm
|
Natural
|
0.217 in
5.5 mm
|
Silicone
|
1.5 in
38.1 mm
|
Without Tab
|
3
|
||
£ 4.6775 - £ 4.6775 | Request the lead time here |
1.311 in
33.3 mm
|
Black
|
1.626 in
41.3 mm
|
EPDM
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue