Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
163 results
Product SKUs information
Item Code Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 4.1247 - £ 4.2097 Request the lead time here
31.0 mm
Natural
39.0 mm
Silicone
25.0 mm
Without Tab
3
£ 1.0843 - £ 1.1297 200 In stock
19.8 mm
Natural
25.4 mm
Silicone
25.4 mm
Without Tab
3
£ 0.1396 - £ 0.1396 1000 In stock
1.6 mm
Natural
4.8 mm
Silicone
15.9 mm
Without Tab
3
£ 0.1445 - £ 0.1502 Request the lead time here
1.6 mm
Natural
4.8 mm
Silicone
19.1 mm
Without Tab
3
£ 1.0233 - £ 1.0446 Request the lead time here
18.3 mm
Natural
23.8 mm
Silicone
25.4 mm
Without Tab
3
£ 6.6902 - £ 6.8178 Request the lead time here
50.0 mm
Black
63.0 mm
EPDM
25.0 mm
Without Tab
3
£ 17.7243 - £ 17.7243 Request the lead time here
76.2 mm
Natural
88.9 mm
Silicone
38.1 mm
Without Tab
2
£ 0.0725 - £ 0.0725 Request the lead time here
0.6 mm
Black
2.0 mm
EPDM
52.9 mm
Without Tab
5
£ 0.737 - £ 0.7682 Request the lead time here
15.5 mm
Green
20.0 mm
Silicone
16.0 mm
Without Tab
2
£ 0.2395 - £ 0.2494 500 In stock
4.8 mm
Natural
8.7 mm
Silicone
25.4 mm
Without Tab
2
£ 0.214 - £ 0.214 Request the lead time here
4.8 mm
Yellow
8.7 mm
Silicone
15.9 mm
Without Tab
2
£ 0.1335 - £ 0.1392 Request the lead time here
1.6 mm
Blue
4.8 mm
Silicone
15.9 mm
Without Tab
2
£ 54.5993 - £ 55.7049 Request the lead time here
88.9 mm
Natural
127.0 mm
Silicone
50.8 mm
Without Tab
2
£ 36.272 - £ 37.009 Request the lead time here
82.6 mm
Natural
101.6 mm
Silicone
38.1 mm
Without Tab
2
£ 10.0637 - £ 10.0637 Request the lead time here
50.0 mm
Black
62.7 mm
EPDM
25.4 mm
Without Tab
3
461575 £ 3.8554 - £ 3.9404 Request the lead time here
36.0 mm
Black
43.0 mm
EPDM
25.0 mm
Without Tab
3
1219732 £ 0.197 - £ 0.197 Request the lead time here
3.2 mm
Natural
9.5 mm
Silicone
31.8 mm
Without Tab
3
£ 8.5471 - £ 8.5471 Request the lead time here
47.6 mm
Black
56.0 mm
EPDM
25.4 mm
Without Tab
3
£ 0.2367 - £ 0.2423 500 In stock
6.4 mm
Red
11.1 mm
Silicone
25.1 mm
Without Tab
3
£ 0.2494 - £ 0.2494 598 In stock
3.2 mm
Black
12.7 mm
TPR
50.8 mm
Without Tab
3
  • of 9
Tapered Masking Plug 31.0 mm 39.0 mm 25.0 mm Silicone Natural

110060

Price Range
£ 4.2097 - £ 4.1247

Stock Levels
Request the lead time here
Attributes
  • d1
    31.0 mm
  • d2
    39.0 mm
  • H
    25.0 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 19.8 mm 25.4 mm 25.4 mm Silicone Natural

41332

Price Range
£ 1.1297 - £ 1.0843

Stock Levels
200 In stock
Attributes
  • d1
    19.8 mm
  • d2
    25.4 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm Silicone Natural

41323

Price Range
£ 0.1396 - £ 0.1396

Stock Levels
1000 In stock
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    15.9 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 1.6 mm 4.8 mm 19.1 mm Silicone Natural

461495

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    19.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 18.3 mm 23.8 mm 25.4 mm Silicone Natural

41314

Price Range
£ 1.0446 - £ 1.0233

Stock Levels
Request the lead time here
Attributes
  • d1
    18.3 mm
  • d2
    23.8 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 50.0 mm 63.0 mm 25.0 mm EPDM Black

461583

Price Range
£ 6.8178 - £ 6.6902

Stock Levels
Request the lead time here
Attributes
  • d1
    50.0 mm
  • d2
    63.0 mm
  • H
    25.0 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 76.2 mm 88.9 mm 38.1 mm Silicone Natural

499715

Price Range
£ 17.7243 - £ 17.7243

Stock Levels
Request the lead time here
Attributes
  • d1
    76.2 mm
  • d2
    88.9 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Plug 0.6 mm 2.0 mm 52.9 mm EPDM Black

498741

Price Range
£ 0.0725 - £ 0.0725

Stock Levels
Request the lead time here
Attributes
  • d1
    0.6 mm
  • d2
    2.0 mm
  • H
    52.9 mm
  • Finger Tab
    Without Tab
  • Material
    EPDM
Tapered Masking Plug 15.5 mm 20.0 mm 16.0 mm Silicone Green

499729

Price Range
£ 0.7682 - £ 0.737

Stock Levels
Request the lead time here
Attributes
  • d1
    15.5 mm
  • d2
    20.0 mm
  • H
    16.0 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 4.8 mm 8.7 mm 25.4 mm Silicone Natural

499048

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
500 In stock
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 4.8 mm 8.7 mm 15.9 mm Silicone Yellow

499047

Price Range
£ 0.214 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    15.9 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 1.6 mm 4.8 mm 15.9 mm Silicone Blue

499042

Price Range
£ 0.1392 - £ 0.1335

Stock Levels
Request the lead time here
Attributes
  • d1
    1.6 mm
  • d2
    4.8 mm
  • H
    15.9 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 88.9 mm 127.0 mm 50.8 mm Silicone Natural

499717

Price Range
£ 55.7049 - £ 54.5993

Stock Levels
Request the lead time here
Attributes
  • d1
    88.9 mm
  • d2
    127.0 mm
  • H
    50.8 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm Silicone Natural

499716

Price Range
£ 37.009 - £ 36.272

Stock Levels
Request the lead time here
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 50.0 mm 62.7 mm 25.4 mm EPDM Black

461567

Price Range
£ 10.0637 - £ 10.0637

Stock Levels
Request the lead time here
Attributes
  • d1
    50.0 mm
  • d2
    62.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 36.0 mm 43.0 mm 25.0 mm EPDM Black

461575

Price Range
£ 3.9404 - £ 3.8554

Stock Levels
Request the lead time here
Attributes
  • d1
    36.0 mm
  • d2
    43.0 mm
  • H
    25.0 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 9.5 mm 31.8 mm Silicone Natural

1219732

Price Range
£ 0.197 - £ 0.197

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • d2
    9.5 mm
  • H
    31.8 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 47.6 mm 56.0 mm 25.4 mm EPDM Black

461566

Price Range
£ 8.5471 - £ 8.5471

Stock Levels
Request the lead time here
Attributes
  • d1
    47.6 mm
  • d2
    56.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 6.4 mm 11.1 mm 25.1 mm Silicone Red

1219734

Price Range
£ 0.2423 - £ 0.2367

Stock Levels
500 In stock
Attributes
  • d1
    6.4 mm
  • d2
    11.1 mm
  • H
    25.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 3.2 mm 12.7 mm 50.8 mm TPR Black

36-EG200

Price Range
£ 0.2494 - £ 0.2494

Stock Levels
598 In stock
Attributes
  • d1
    3.2 mm
  • d2
    12.7 mm
  • H
    50.8 mm
  • Finger Tab
    Without Tab
  • Material
    TPR