This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).
This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.
Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | Colour | d2 | Material | H | Finger Tab | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.3756 - £ 0.3827 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
0.563 in
14.3 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 2.0269 - £ 2.0694 | Request the lead time here |
1.311 in
33.3 mm
|
Natural
|
1.626 in
41.3 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.4436 - £ 0.4521 | 74 In stock |
0.437 in
11.1 mm
|
Natural
|
0.689 in
17.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.1445 - £ 0.1502 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.752 in
19.1 mm
|
Without Tab
|
3
|
||
£ 3.8128 - £ 3.8128 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
2.5 in
63.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
461521 | £ 5.7547 - £ 5.7547 | Request the lead time here |
2.437 in
61.9 mm
|
Natural
|
2.953 in
75.0 mm
|
Silicone
|
1.374 in
34.9 mm
|
Without Tab
|
3
|
|
£ 0.1956 - £ 0.2041 | 505 In stock |
0.126 in
3.2 mm
|
Natural
|
0.252 in
6.4 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 2.3245 - £ 2.3245 | 65 In stock |
1.469 in
37.3 mm
|
Natural
|
1.752 in
44.5 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.107 - £ 0.1115 | 439 In stock |
0.063 in
1.6 mm
|
Natural
|
0.126 in
3.2 mm
|
Silicone
|
0.626 in
15.9 mm
|
Without Tab
|
3
|
||
£ 1.0843 - £ 1.1297 | 300 In stock |
0.78 in
19.8 mm
|
Natural
|
1 in
25.4 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
41334 | £ 1.2884 - £ 1.2884 | 256 In stock |
0.937 in
23.8 mm
|
Natural
|
1.098 in
27.9 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
|
£ 0.214 - £ 0.214 | 286 In stock |
0.189 in
4.8 mm
|
Natural
|
0.343 in
8.7 mm
|
Silicone
|
0.626 in
15.9 mm
|
Without Tab
|
3
|
||
£ 4.1247 - £ 4.2097 | Request the lead time here |
1.22 in
31.0 mm
|
Natural
|
1.535 in
39.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
Without Tab
|
3
|
||
£ 5.2303 - £ 5.2303 | 40 In stock |
1.496 in
38.0 mm
|
Natural
|
1.811 in
46.0 mm
|
Silicone
|
0.984 in
25.0 mm
|
Without Tab
|
3
|
||
£ 0.1396 - £ 0.1396 | 895 In stock |
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
Silicone
|
0.626 in
15.9 mm
|
Without Tab
|
3
|
||
£ 0.0979 - £ 0.0979 | Request the lead time here |
0.063 in
1.6 mm
|
Black
|
0.189 in
4.8 mm
|
EPDM
|
0.752 in
19.1 mm
|
Without Tab
|
3
|
||
£ 0.5074 - £ 0.5287 | Request the lead time here |
0.626 in
15.9 mm
|
Natural
|
0.78 in
19.8 mm
|
Silicone
|
1 in
25.4 mm
|
Without Tab
|
3
|
||
£ 0.2834 - £ 0.2962 | Request the lead time here |
0.343 in
8.7 mm
|
Natural
|
0.469 in
11.9 mm
|
Silicone
|
0.815 in
20.7 mm
|
Without Tab
|
3
|
||
£ 0.2338 - £ 0.2338 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
0.374 in
9.5 mm
|
EPDM
|
0.5 in
12.7 mm
|
Without Tab
|
3
|
||
£ 0.428 - £ 0.428 | Request the lead time here |
0.343 in
8.7 mm
|
Black
|
0.437 in
11.1 mm
|
EPDM
|
0.689 in
17.5 mm
|
Without Tab
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue