Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
163 results
Product SKUs information
Item Code Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 0.2636 - £ 0.2693 20 In stock
8.5 mm
Orange
11.0 mm
Silicone
17.5 mm
Without Tab
2
£ 0.9525 - £ 0.9525 Request the lead time here
19.0 mm
Blue
23.5 mm
Silicone
19.5 mm
Without Tab
2
£ 0.0625 - £ 0.0625 400 In stock
0.6 mm
Black
2.0 mm
EPDM
33.8 mm
Without Tab
5
1219732 £ 0.197 - £ 0.197 160 In stock
3.2 mm
Natural
9.5 mm
Silicone
31.8 mm
Without Tab
3
£ 8.2636 - £ 8.6038 Request the lead time here
50.0 mm
Natural
62.7 mm
Silicone
25.4 mm
Without Tab
6
£ 3.4018 - £ 3.4018 500 In stock
27.0 mm
Yellow
34.0 mm
Silicone
25.4 mm
Without Tab
3
£ 0.737 - £ 0.7682 Request the lead time here
15.5 mm
Green
20.0 mm
Silicone
16.0 mm
Without Tab
2
1219737 £ 2.4096 - £ 2.4663 Request the lead time here
23.0 mm
Green
27.0 mm
Silicone
25.4 mm
Without Tab
3
£ 0.1729 - £ 0.18 Request the lead time here
3.2 mm
Pink
6.4 mm
Silicone
19.1 mm
Without Tab
2
£ 0.1109 - £ 0.1109 399 In stock
0.8 mm
Natural
3.2 mm
Silicone
15.9 mm
Without Tab
3
£ 9.4684 - £ 9.8511 Request the lead time here
82.6 mm
Natural
101.6 mm
Silicone
38.1 mm
Without Tab
3
£ 1.3465 - £ 1.3465 50 In stock
19.1 mm
Black
23.5 mm
EPDM
19.1 mm
Without Tab
3
£ 4.2097 - £ 4.2097 Request the lead time here
31.8 mm
Black
38.9 mm
EPDM
25.4 mm
Without Tab
3
£ 0.105 - £ 0.1094 8700 In stock
3.2 mm
Black
6.4 mm
EPDM
19.1 mm
Without Tab
3
1219731 £ 0.0982 - £ 0.1002 999 In stock
0.5 mm
Natural
2.0 mm
Silicone
25.4 mm
Without Tab
3
£ 4.2381 - £ 4.2381 Request the lead time here
57.9 mm
Natural
68.3 mm
Silicone
25.4 mm
Without Tab
3
£ 0.4918 - £ 0.5017 70 In stock
14.3 mm
Natural
19.1 mm
Silicone
25.4 mm
Without Tab
3
41329 £ 0.4422 - £ 0.4422 132 In stock
12.7 mm
Natural
16.7 mm
Silicone
25.4 mm
Without Tab
3
£ 2.197 - £ 2.197 Request the lead time here
35.7 mm
Natural
42.9 mm
Silicone
25.4 mm
Without Tab
3
£ 0.2225 - £ 0.231 725 In stock
1.2 mm
Natural
5.5 mm
Silicone
38.1 mm
Without Tab
3
  • of 9
Tapered Masking Plug 8.5 mm 11.0 mm 17.5 mm Silicone Orange

499725

Price Range
£ 0.2693 - £ 0.2636

Stock Levels
20 In stock
Attributes
  • d1
    8.5 mm
  • d2
    11.0 mm
  • H
    17.5 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 19.0 mm 23.5 mm 19.5 mm Silicone Blue

499730

Price Range
£ 0.9525 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • d2
    23.5 mm
  • H
    19.5 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Plug 0.6 mm 2.0 mm 33.8 mm EPDM Black

498740

Price Range
£ 0.0625 - £ 0.0625

Stock Levels
400 In stock
Attributes
  • d1
    0.6 mm
  • d2
    2.0 mm
  • H
    33.8 mm
  • Finger Tab
    Without Tab
  • Material
    EPDM
Tapered Masking Plug 3.2 mm 9.5 mm 31.8 mm Silicone Natural

1219732

Price Range
£ 0.197 - £ 0.197

Stock Levels
160 In stock
Attributes
  • d1
    3.2 mm
  • d2
    9.5 mm
  • H
    31.8 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 50.0 mm 62.7 mm 25.4 mm Silicone Natural

499719

Price Range
£ 8.6038 - £ 8.2636

Stock Levels
Request the lead time here
Attributes
  • d1
    50.0 mm
  • d2
    62.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 27.0 mm 34.0 mm 25.4 mm Silicone Yellow

1219740

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
500 In stock
Attributes
  • d1
    27.0 mm
  • d2
    34.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 15.5 mm 20.0 mm 16.0 mm Silicone Green

499729

Price Range
£ 0.7682 - £ 0.737

Stock Levels
Request the lead time here
Attributes
  • d1
    15.5 mm
  • d2
    20.0 mm
  • H
    16.0 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 23.0 mm 27.0 mm 25.4 mm Silicone Green

1219737

Price Range
£ 2.4663 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • d1
    23.0 mm
  • d2
    27.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm Silicone Pink

499045

Price Range
£ 0.18 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 0.8 mm 3.2 mm 15.9 mm Silicone Natural

41321

Price Range
£ 0.1109 - £ 0.1109

Stock Levels
399 In stock
Attributes
  • d1
    0.8 mm
  • d2
    3.2 mm
  • H
    15.9 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 82.6 mm 101.6 mm 38.1 mm Silicone Natural

461523

Price Range
£ 9.8511 - £ 9.4684

Stock Levels
Request the lead time here
Attributes
  • d1
    82.6 mm
  • d2
    101.6 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 19.1 mm 23.5 mm 19.1 mm EPDM Black

461551

Price Range
£ 1.3465 - £ 1.3465

Stock Levels
50 In stock
Attributes
  • d1
    19.1 mm
  • d2
    23.5 mm
  • H
    19.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 31.8 mm 38.9 mm 25.4 mm EPDM Black

461559

Price Range
£ 4.2097 - £ 4.2097

Stock Levels
Request the lead time here
Attributes
  • d1
    31.8 mm
  • d2
    38.9 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 3.2 mm 6.4 mm 19.1 mm EPDM Black

461532

Price Range
£ 0.1094 - £ 0.105

Stock Levels
8700 In stock
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    19.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 0.5 mm 2.0 mm 25.4 mm Silicone Natural

1219731

Price Range
£ 0.1002 - £ 0.0982

Stock Levels
999 In stock
Attributes
  • d1
    0.5 mm
  • d2
    2.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 57.9 mm 68.3 mm 25.4 mm Silicone Natural

461520

Price Range
£ 4.2381 - £ 4.2381

Stock Levels
Request the lead time here
Attributes
  • d1
    57.9 mm
  • d2
    68.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 14.3 mm 19.1 mm 25.4 mm Silicone Natural

41330

Price Range
£ 0.5017 - £ 0.4918

Stock Levels
70 In stock
Attributes
  • d1
    14.3 mm
  • d2
    19.1 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 12.7 mm 16.7 mm 25.4 mm Silicone Natural

41329

Price Range
£ 0.4422 - £ 0.4422

Stock Levels
132 In stock
Attributes
  • d1
    12.7 mm
  • d2
    16.7 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 35.7 mm 42.9 mm 25.4 mm Silicone Natural

461512

Price Range
£ 2.197 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • d1
    35.7 mm
  • d2
    42.9 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 1.2 mm 5.5 mm 38.1 mm Silicone Natural

461496

Price Range
£ 0.231 - £ 0.2225

Stock Levels
725 In stock
Attributes
  • d1
    1.2 mm
  • d2
    5.5 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric