Menu Search

High Temperature Tapered Plugs

In stock

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
163 results
Product SKUs information
Item Code Price range Availability d1 Colour d2 Material H Finger Tab Type View
£ 2.4238 - £ 2.4238 Request the lead time here
38.1 mm
Natural
46.0 mm
Silicone
25.4 mm
Without Tab
3
461516 £ 2.9057 - £ 2.9057 Request the lead time here
44.5 mm
Natural
52.4 mm
Silicone
25.4 mm
Without Tab
3
£ 5.1027 - £ 5.1027 Request the lead time here
35.7 mm
Black
42.9 mm
EPDM
25.4 mm
Without Tab
3
£ 0.6024 - £ 0.6151 45 In stock
7.9 mm
Black
14.3 mm
EPDM
25.4 mm
Without Tab
3
£ 2.7356 - £ 2.7356 Request the lead time here
24.0 mm
Pink
27.9 mm
Silicone
25.4 mm
Without Tab
3
£ 54.5993 - £ 55.7049 Request the lead time here
88.9 mm
Natural
127.0 mm
Silicone
50.8 mm
Without Tab
6
£ 12.4733 - £ 12.4733 Request the lead time here
57.9 mm
Black
68.3 mm
EPDM
25.4 mm
Without Tab
3
499727 £ 0.3883 - £ 0.3968 Request the lead time here
11.1 mm
Purple
15.9 mm
Silicone
22.2 mm
Without Tab
2
£ 0.1956 - £ 0.2041 Request the lead time here
3.2 mm
Natural
6.4 mm
Silicone
25.4 mm
Without Tab
2
£ 0.214 - £ 0.214 Request the lead time here
4.8 mm
Yellow
8.7 mm
Silicone
15.9 mm
Without Tab
2
£ 5.5421 - £ 5.6555 Request the lead time here
45.0 mm
Black
53.0 mm
EPDM
25.0 mm
Without Tab
3
£ 70.8714 - £ 70.8714 Request the lead time here
88.9 mm
Black
127.0 mm
EPDM
50.8 mm
Without Tab
3
£ 14.4719 - £ 14.7696 Request the lead time here
68.0 mm
Green
82.0 mm
Silicone
38.1 mm
Without Tab
3
£ 0.8944 - £ 0.8944 40 In stock
15.9 mm
Black
20.3 mm
EPDM
15.9 mm
Without Tab
3
£ 0.1037 - £ 0.1037 Request the lead time here
0.8 mm
Natural
2.5 mm
Silicone
52.8 mm
Without Tab
5
£ 5.4145 - £ 5.4145 49 In stock
42.0 mm
Natural
50.0 mm
Silicone
25.4 mm
Without Tab
3
£ 13.664 - £ 13.664 7 In stock
61.9 mm
Natural
75.0 mm
Silicone
34.9 mm
Without Tab
3
£ 9.0006 - £ 9.0006 Request the lead time here
54.0 mm
Natural
63.5 mm
Silicone
25.4 mm
Without Tab
3
£ 7.2961 - £ 7.2961 Request the lead time here
47.63 mm
Natural
55.96 mm
Silicone
44.45 mm
With Tab
1
£ 4.1355 - £ 4.1355 Request the lead time here
41.28 mm
Natural
50.01 mm
Silicone
44.45 mm
With Tab
1
  • of 9
Tapered Masking Plug 38.1 mm 46.0 mm 25.4 mm Silicone Natural

461514

Price Range
£ 2.4238 - £ 2.4238

Stock Levels
Request the lead time here
Attributes
  • d1
    38.1 mm
  • d2
    46.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 44.5 mm 52.4 mm 25.4 mm Silicone Natural

461516

Price Range
£ 2.9057 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • d1
    44.5 mm
  • d2
    52.4 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 35.7 mm 42.9 mm 25.4 mm EPDM Black

461561

Price Range
£ 5.1027 - £ 5.1027

Stock Levels
Request the lead time here
Attributes
  • d1
    35.7 mm
  • d2
    42.9 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 7.9 mm 14.3 mm 25.4 mm EPDM Black

461542

Price Range
£ 0.6151 - £ 0.6024

Stock Levels
45 In stock
Attributes
  • d1
    7.9 mm
  • d2
    14.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 24.0 mm 27.9 mm 25.4 mm Silicone Pink

1219738

Price Range
£ 2.7356 - £ 2.7356

Stock Levels
Request the lead time here
Attributes
  • d1
    24.0 mm
  • d2
    27.9 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 88.9 mm 127.0 mm 50.8 mm Silicone Natural

499717

Price Range
£ 55.7049 - £ 54.5993

Stock Levels
Request the lead time here
Attributes
  • d1
    88.9 mm
  • d2
    127.0 mm
  • H
    50.8 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 57.9 mm 68.3 mm 25.4 mm EPDM Black

461569

Price Range
£ 12.4733 - £ 12.4733

Stock Levels
Request the lead time here
Attributes
  • d1
    57.9 mm
  • d2
    68.3 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    EPDM
Tapered Masking Plug 11.1 mm 15.9 mm 22.2 mm Silicone Purple

499727

Price Range
£ 0.3968 - £ 0.3883

Stock Levels
Request the lead time here
Attributes
  • d1
    11.1 mm
  • d2
    15.9 mm
  • H
    22.2 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Masking Plug 3.2 mm 6.4 mm 25.4 mm Silicone Natural

499046

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • d1
    3.2 mm
  • d2
    6.4 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 4.8 mm 8.7 mm 15.9 mm Silicone Yellow

499047

Price Range
£ 0.214 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • d1
    4.8 mm
  • d2
    8.7 mm
  • H
    15.9 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    UNF
Tapered Masking Plug 45.0 mm 53.0 mm 25.0 mm EPDM Black

461582

Price Range
£ 5.6555 - £ 5.5421

Stock Levels
Request the lead time here
Attributes
  • d1
    45.0 mm
  • d2
    53.0 mm
  • H
    25.0 mm
  • Finger Tab
    Without Tab
  • Material
    EPDM
Tapered Masking Plug 88.9 mm 127.0 mm 50.8 mm EPDM Black

461573

Price Range
£ 70.8714 - £ 70.8714

Stock Levels
Request the lead time here
Attributes
  • d1
    88.9 mm
  • d2
    127.0 mm
  • H
    50.8 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    BSP
Tapered Masking Plug 68.0 mm 82.0 mm 38.1 mm Silicone Green

1219744

Price Range
£ 14.7696 - £ 14.4719

Stock Levels
Request the lead time here
Attributes
  • d1
    68.0 mm
  • d2
    82.0 mm
  • H
    38.1 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 15.9 mm 20.3 mm 15.9 mm EPDM Black

461550

Price Range
£ 0.8944 - £ 0.8944

Stock Levels
40 In stock
Attributes
  • d1
    15.9 mm
  • d2
    20.3 mm
  • H
    15.9 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Plug 0.8 mm 2.5 mm 52.8 mm Silicone Natural

498739

Price Range
£ 0.1037 - £ 0.1037

Stock Levels
Request the lead time here
Attributes
  • d1
    0.8 mm
  • d2
    2.5 mm
  • H
    52.8 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 42.0 mm 50.0 mm 25.4 mm Silicone Natural

1219743

Price Range
£ 5.4145 - £ 5.4145

Stock Levels
49 In stock
Attributes
  • d1
    42.0 mm
  • d2
    50.0 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 61.9 mm 75.0 mm 34.9 mm Silicone Natural

499713

Price Range
£ 13.664 - £ 13.664

Stock Levels
7 In stock
Attributes
  • d1
    61.9 mm
  • d2
    75.0 mm
  • H
    34.9 mm
  • Finger Tab
    Without Tab
  • Material
    Silicone
Tapered Masking Plug 54.0 mm 63.5 mm 25.4 mm Silicone Natural

499720

Price Range
£ 9.0006 - £ 9.0006

Stock Levels
Request the lead time here
Attributes
  • d1
    54.0 mm
  • d2
    63.5 mm
  • H
    25.4 mm
  • Finger Tab
    Without Tab
  • Thread Standard
    Metric
Tapered Plug with Tab (ID) Natural Silicone

20566678

Price Range
£ 7.2961 - £ 7.2961

Stock Levels
Request the lead time here
Attributes
  • d1
    47.63 mm
  • d2
    55.96 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M56
Tapered Plug with Tab (ID) Natural Silicone

20566661

Price Range
£ 4.1355 - £ 4.1355

Stock Levels
Request the lead time here
Attributes
  • d1
    41.28 mm
  • d2
    50.01 mm
  • H
    44.45 mm
  • Finger Tab
    With Tab
  • Thread Sizes (All)
    M52