Menu Search

Hinge-Bearing Protection Plug - Opened

In stock

This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.

The profile has an open centre that provides the opportunity to suspend the part during storage and painting.

  • Provided in an Opened format
  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Yellow
  • Temperature: Minimum -30 up to Maximum +50 Degrees Celsius

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Essentra Part Number Price range Availability ID FD H OD View
£ 0.1589 - £ 0.4771 1000 In stock
11.0 mm
21.0 mm
6.4 mm
12.0 mm
£ 0.3303 - £ 0.8049 750 In stock
47.0 mm
71.5 mm
23.1 mm
50.0 mm
£ 0.3444 - £ 1.0949 3960 In stock
57.1 mm
85.5 mm
28.5 mm
60.0 mm
£ 0.0848 - £ 0.457 7100 In stock
22.0 mm
40.2 mm
14.0 mm
25.0 mm
£ 0.2162 - £ 0.678 525 In stock
37.0 mm
59.7 mm
20.6 mm
40.0 mm
£ 0.1914 - £ 0.6052 6675 In stock
32.0 mm
53.0 mm
17.0 mm
35.0 mm
£ 0.1792 - £ 0.5826 3750 In stock
17.0 mm
33.8 mm
12.2 mm
20.0 mm
£ 0.2235 - £ 0.6831 100 In stock
27.0 mm
44.3 mm
15.0 mm
30.0 mm
10100097 £ 0.1737 - £ 0.5248 900 In stock
13.8 mm
29.0 mm
7.8 mm
16.0 mm
Bearing Plug 12.0 mm 21.0 mm (DIA) PP Grey

10100103

Price Range
£ 0.4771 - £ 0.1589

Stock Levels
1000 In stock
Attributes
  • FD
    21.0 mm
  • H
    6.4 mm
  • ID
    11.0 mm
  • OD
    12.0 mm
  • Material
    PP
Bearing Plug 50.0 mm 71.5 mm (DIA) PP Grey

10100165

Price Range
£ 0.8049 - £ 0.3303

Stock Levels
750 In stock
Attributes
  • FD
    71.5 mm
  • H
    23.1 mm
  • ID
    47.0 mm
  • OD
    50.0 mm
  • Material
    PP
Bearing Plug 60.0 mm 85.5 mm (DIA) PP Grey

10100172

Price Range
£ 1.0949 - £ 0.3444

Stock Levels
3960 In stock
Attributes
  • FD
    85.5 mm
  • H
    28.5 mm
  • ID
    57.1 mm
  • OD
    60.0 mm
  • Material
    PP
Bearing Plug 25.0 mm 40.2 mm (DIA) PP Grey

10100127

Price Range
£ 0.457 - £ 0.0848

Stock Levels
7100 In stock
Attributes
  • FD
    40.2 mm
  • H
    14.0 mm
  • ID
    22.0 mm
  • OD
    25.0 mm
  • Material
    PP
Bearing Plug 40.0 mm 59.7 mm (DIA) PP Grey

10100158

Price Range
£ 0.678 - £ 0.2162

Stock Levels
525 In stock
Attributes
  • FD
    59.7 mm
  • H
    20.6 mm
  • ID
    37.0 mm
  • OD
    40.0 mm
  • Material
    PP
Bearing Plug 35.0 mm 53.0 mm (DIA) PP Grey

10100141

Price Range
£ 0.6052 - £ 0.1914

Stock Levels
6675 In stock
Attributes
  • FD
    53.0 mm
  • H
    17.0 mm
  • ID
    32.0 mm
  • OD
    35.0 mm
  • Material
    PP
Bearing Plug 20.0 mm 33.8 mm (DIA) PP Grey

10100110

Price Range
£ 0.5826 - £ 0.1792

Stock Levels
3750 In stock
Attributes
  • FD
    33.8 mm
  • H
    12.2 mm
  • ID
    17.0 mm
  • OD
    20.0 mm
  • Material
    PP
Bearing Plug 30.0 mm 44.3 mm (DIA) PP Grey

10100134

Price Range
£ 0.6831 - £ 0.2235

Stock Levels
100 In stock
Attributes
  • FD
    44.3 mm
  • H
    15.0 mm
  • ID
    27.0 mm
  • OD
    30.0 mm
  • Material
    PP
Bearing Plug 16.0 mm 29.0 mm (DIA) PP Grey

10100097

Price Range
£ 0.5248 - £ 0.1737

Stock Levels
900 In stock
Attributes
  • FD
    29.0 mm
  • H
    7.8 mm
  • ID
    13.8 mm
  • OD
    16.0 mm
  • Material
    PP