Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.
The profile has an open centre that provides the opportunity to suspend the part during storage and painting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | FD | H | OD | View | |
|---|---|---|---|---|---|---|---|
| 10100608 | £ 0.4305 - £ 0.9041 | 2520 In stock |
2.232 in
56.7 mm
|
3.346 in
85.0 mm
|
0.906 in
23.0 mm
|
2.362 in
60.0 mm
|
|
| £ 0.156 - £ 0.6128 | 6700 In stock |
1.287 in
32.7 mm
|
2.146 in
54.5 mm
|
0.512 in
13.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0771 - £ 0.457 | 3450 In stock |
0.894 in
22.7 mm
|
1.567 in
39.8 mm
|
0.413 in
10.5 mm
|
0.984 in
25.0 mm
|
||
| 10100622 | £ 0.6589 - £ 1.3837 | 625 In stock |
3.012 in
76.5 mm
|
4.528 in
115.0 mm
|
1.122 in
28.5 mm
|
3.15 in
80.0 mm
|
|
| £ 0.1545 - £ 0.678 | 5000 In stock |
1.457 in
37.0 mm
|
2.362 in
60.0 mm
|
0.579 in
14.7 mm
|
1.575 in
40.0 mm
|
||
| 10100585 | £ 0.2092 - £ 0.4019 | 1284 In stock |
1.654 in
42.0 mm
|
2.598 in
66.0 mm
|
0.669 in
17.0 mm
|
1.772 in
45.0 mm
|
|
| £ 0.3563 - £ 0.7483 | 400 In stock |
1.866 in
47.4 mm
|
2.874 in
73.0 mm
|
0.728 in
18.5 mm
|
1.969 in
50.0 mm
|
||
| 10100554 | £ 0.1198 - £ 0.5575 | 450 In stock |
1.091 in
27.7 mm
|
1.831 in
46.5 mm
|
0.453 in
11.5 mm
|
1.181 in
30.0 mm
|
|
| £ 0.6027 - £ 1.2657 | 570 In stock |
2.638 in
67.0 mm
|
3.917 in
99.5 mm
|
1.004 in
25.5 mm
|
2.756 in
70.0 mm
|
||
| 10100530 | £ 0.1273 - £ 0.3189 | 3000 In stock |
0.697 in
17.7 mm
|
1.26 in
32.0 mm
|
0.335 in
8.5 mm
|
0.787 in
20.0 mm