PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| £ 105.3305 - £ 117.0339 | Request the lead time here |
48.339 in
1227.8 mm
|
0.062 in
1.6 mm
|
|
||
| 10110881 | 1500 In stock |
4 in
101.6 mm
|
|
3 in
76.2 mm
|
||
| 3500 In stock |
3 in
76.2 mm
|
|
2 in
50.8 mm
|
|||
| £ 1.0914 - £ 1.1126 | Request the lead time here |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
||
| £ 0.93 - £ 0.93 | Request the lead time here |
4.5 in
114.3 mm
|
0.126 in
3.2 mm
|
3.5 in
88.9 mm
|
||
| £ 1.9702 - £ 2.0127 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| £ 2.3529 - £ 2.4096 | Request the lead time here |
7.5 in
190.5 mm
|
0.063 in
1.6 mm
|
6.5 in
165.1 mm
|
||
| £ 0.3146 - £ 0.3146 | 2081 In stock |
5.5 in
139.7 mm
|
0.197 in
5.0 mm
|
5 in
127.0 mm
|
||
| £ 0.7657 - £ 0.7657 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| £ 0.7735 - £ 0.7735 | Request the lead time here |
4.5 in
114.3 mm
|
0.094 in
2.4 mm
|
3.5 in
88.9 mm
|
||
| £ 1.1452 - £ 1.1452 | 1000 In stock |
2.5 in
63.5 mm
|
|
1.5 in
38.1 mm
|
||
| £ 2.2253 - £ 2.8437 | Request the lead time here |
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
54.213 in
1377.0 mm
|
||
| £ 1.9702 - £ 2.0127 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 0.5457 - £ 0.557 | 999 In stock |
4 in
101.6 mm
|
0.157 in
4.0 mm
|
3.5 in
88.9 mm
|
||
| 10110867 | £ 1.3564 - £ 1.3834 | 5374 In stock |
2.5 in
63.5 mm
|
|
1.5 in
38.1 mm
|
|
| £ 2.4214 - £ 2.4798 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 1.8284 - £ 1.8568 | 23498 In stock |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| £ 1.2133 - £ 1.2133 | Request the lead time here |
3.299 in
83.8 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 2.3245 - £ 2.3671 | 7000 In stock |
5.5 in
139.7 mm
|
|
4.504 in
114.4 mm
|
||
| 10310847 | £ 0.6222 - £ 0.6222 | 400 In stock |
0.421 in
10.7 mm
|
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue