PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| £ 0.3245 - £ 0.3387 | Request the lead time here |
6 in
152.4 mm
|
0.197 in
5.0 mm
|
5.5 in
139.7 mm
|
||
| 10319864 | £ 2.4443 - £ 2.5032 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
|
| £ 2.1403 - £ 2.1403 | Request the lead time here |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6.461 in
164.1 mm
|
||
| £ 2.5819 - £ 2.5819 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| £ 2.1828 - £ 2.2253 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7.5 in
190.5 mm
|
||
| £ 1.8851 - £ 1.8851 | Request the lead time here |
6.461 in
164.1 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| £ 1.2445 - £ 1.2445 | 202 In stock |
4 in
101.6 mm
|
|
3 in
76.2 mm
|
||
| 10319932 | £ 2.8736 - £ 2.8736 | Request the lead time here |
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
4.5 in
114.3 mm
|
|
| 10319949 | £ 2.9007 - £ 2.9007 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
|
| £ 0.7966 - £ 0.8121 | Request the lead time here |
2.5 in
63.5 mm
|
0.087 in
2.2 mm
|
2.201 in
55.9 mm
|
||
| £ 1.6584 - £ 1.7009 | 1500 In stock |
5 in
127.0 mm
|
0.063 in
1.6 mm
|
4 in
101.6 mm
|
||
| £ 0.9885 - £ 0.9885 | Request the lead time here |
8 in
203.2 mm
|
0.094 in
2.4 mm
|
7 in
177.8 mm
|
||
| £ 0.4564 - £ 0.4748 | 10381 In stock |
3 in
76.2 mm
|
0.062 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 2.0977 - £ 2.1403 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| £ 0.3529 - £ 0.3685 | 3095 In stock |
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
2 in
50.8 mm
|
||
| £ 0.1779 - £ 0.2197 | Request the lead time here |
5 in
127.0 mm
|
0.063 in
1.6 mm
|
4.5 in
114.3 mm
|
||
| £ 0.0997 - £ 0.0997 | 3497 In stock |
4 in
101.6 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| £ 0.109 - £ 0.1346 | Request the lead time here |
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| £ 0.0777 - £ 0.0777 | 3000 In stock |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| £ 0.197 - £ 0.2055 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue