Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Horizontal Inserts fit the ends of Rectangular tubes and are ideal for attaching levelling feet or castors. Four types are available, each with different joining configurations. Type 1 has one level and two directions, Type 2 includes one level, two directions and a top thread, Type 3 has one level, two directions and a bottom thread, and Type 4 features one level, two directions and two threads.
Material: Nylon Colour: Black Series Code: SR1421
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | L2 | E | Screw Size | G | L1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.8426 - £ 4.332 | Request the lead time here |
2.0 mm
|
|
0.787 in
20.0 mm
|
M10
|
1.299 in
33.0 mm
|
2.362 in
60.0 mm
|
1
|
||
| £ 0.798 - £ 1.9454 | Request the lead time here |
1.5 mm
|
|
1.181 in
30.0 mm
|
M8
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
2
|
||
| £ 1.2888 - £ 1.3427 | Request the lead time here |
1.5 mm
|
|
1.181 in
30.0 mm
|
M8
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
1
|
||
| 10289983 | £ 0.7143 - £ 1.7062 | Request the lead time here |
1.5 mm
|
|
1.181 in
30.0 mm
|
M8
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
1
|
|
| £ 0.773 - £ 0.8394 | Request the lead time here |
2.0 mm
|
|
0.591 in
15.0 mm
|
M8
|
1.417 in
36.0 mm
|
1.181 in
30.0 mm
|
2
|
||
| £ 3.5158 - £ 3.9236 | Request the lead time here |
1.5 mm
|
|
1.181 in
30.0 mm
|
M10
|
1.26 in
32.0 mm
|
1.969 in
50.0 mm
|
1
|
||
| £ 1.3763 - £ 3.2955 | Request the lead time here |
1.5 mm
|
|
1.181 in
30.0 mm
|
M8
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
2
|
||
| £ 2.0127 - £ 4.9432 | Request the lead time here |
2.0 mm
|
|
0.787 in
20.0 mm
|
M10
|
1.299 in
33.0 mm
|
2.362 in
60.0 mm
|
4
|
||
| £ 1.3456 - £ 2.378 | Request the lead time here |
1.5 mm
|
|
0.591 in
15.0 mm
|
M8
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
4
|
||
| £ 1.7717 - £ 4.0928 | Request the lead time here |
1.5 mm
|
|
1.181 in
30.0 mm
|
M10
|
1.654 in
42.0 mm
|
1.969 in
50.0 mm
|
2
|
||
| £ 0.7301 - £ 0.7923 | Request the lead time here |
1.5 mm
|
|
0.591 in
15.0 mm
|
M8
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
2
|
||
| £ 1.6041 - £ 1.7009 | Request the lead time here |
2.0 mm
|
|
0.787 in
20.0 mm
|
M10
|
1.535 in
39.0 mm
|
1.772 in
45.0 mm
|
4
|
||
| £ 1.9702 - £ 4.5977 | Request the lead time here |
2.0 mm
|
|
0.787 in
20.0 mm
|
M10
|
1.299 in
33.0 mm
|
2.362 in
60.0 mm
|
2
|
||
| £ 1.7292 - £ 3.827 | 790 In stock |
2.0 mm
|
|
0.787 in
20.0 mm
|
M10
|
1.26 in
32.0 mm
|
1.969 in
50.0 mm
|
4
|
||
| £ 1.452 - £ 1.5349 | Request the lead time here |
1.5 mm
|
|
1.181 in
30.0 mm
|
M8
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
4
|
||
| £ 1.3734 - £ 3.1094 | Request the lead time here |
2.0 mm
|
|
0.787 in
20.0 mm
|
M10
|
1.22 in
31.0 mm
|
1.969 in
50.0 mm
|
2
|
||
| £ 1.2957 - £ 1.3773 | Request the lead time here |
2.0 mm
|
|
0.787 in
20.0 mm
|
M10
|
1.535 in
39.0 mm
|
1.772 in
45.0 mm
|
1
|
||
| £ 1.7977 - £ 1.9498 | Request the lead time here |
1.5 mm
|
|
1.181 in
30.0 mm
|
M10
|
1.654 in
42.0 mm
|
1.969 in
50.0 mm
|
4
|
||
| £ 0.927 - £ 2.2616 | Request the lead time here |
1.5 mm
|
|
1.181 in
30.0 mm
|
M8
|
1.614 in
41.0 mm
|
1.575 in
40.0 mm
|
4