Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hose Connectors include two, three and four barbed outputs that seal hoses or tubing securely and tightly. Installs easily into a variety of forms (I, T, L, X and Y). Chemical resistant.
Material: HDPE, POM, Nylon Colour: Natural Series Code: SR1935
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | L | d1 | d2 | Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.5024 - £ 1.5591 | Request the lead time here |
0.22 in
5.6 mm
|
2.205 in
56.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
1
|
||
| £ 5.0177 - £ 5.1169 | Request the lead time here |
0.339 in
8.6 mm
|
2.52 in
64.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
4
|
||
| £ 5.0318 - £ 5.1452 | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
4
|
||
| £ 0.7625 - £ 0.7951 | 1929 In stock |
0.106 in
2.7 mm
|
1.378 in
35.0 mm
|
|
0.157 in
4.0 mm
|
1
|
||
| £ 5.3011 - £ 5.4145 | Request the lead time here |
0.339 in
8.6 mm
|
1.358 in
34.5 mm
|
|
0.472 in
12.0 mm
|
2
|
||
| £ 0.8816 - £ 0.9185 | 350 In stock |
0.591 in
15.0 mm
|
|
|
|
6
|
||
| £ 0.8816 - £ 0.9185 | 471 In stock |
0.591 in
15.0 mm
|
|
|
|
6
|
||
| 10086940 | £ 0.0812 - £ 0.2309 | 1000 In stock |
0.142 in
3.6 mm
|
1.181 in
30.0 mm
|
|
0.236 in
6.0 mm
|
2
|
|
| Request the lead time here |
0.339 in
8.6 mm
|
2.717 in
69.0 mm
|
|
0.472 in
12.0 mm
|
2
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue