Menu Search

Hose Protection Sleeves - Mining Safety Approved

In stock

Mining Safety Approved Hose Protection Sleeves are dense but not bulky for optimum UV and abrasion protection. These sleeves are effective in reducing the concentrated stream of pinhole leaks with a high degree of burst resistance and good leakage containment. Approvals and Certifications: MSHA Approval #MSHA IC0234/0; Meets FED0STD0191 test method 5309 for abrasion resistance; Meets ASTM D6770 for abrasion resistance of textile webbing. Customers who purchase Hose Protection Sleeves - Mining Safety Approved also buy Spiral Wrap Hose Protectors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability B Colour Full Material RL View
£ 249.2794 - £ 249.2794 Request the lead time here
55.0 mm
Black
Polyamide 6
50.0 m
£ 115.9482 - £ 115.9482 Request the lead time here
23.0 mm
Black
Polyamide 6
50.0 m
£ 212.7674 - £ 212.7674 4 In stock
47.0 mm
Black
Polyamide 6
50.0 m
£ 93.1143 - £ 93.1143 Request the lead time here
17.0 mm
Black
Polyamide 6
50.0 m
£ 162.6155 - £ 162.6155 13 In stock
36.0 mm
Black
Polyamide 6
50.0 m
£ 193.3323 - £ 193.3323 Request the lead time here
39.9 mm
Black
Polyamide 6
50.0 m
1255556 £ 297.1876 - £ 297.1876 Request the lead time here
60.0 mm
Black
Polyamide 6
50.0 m
£ 91.7663 - £ 91.7663 13 In stock
20.0 mm
Black
Polyamide 6
50.0 m
£ 140.6533 - £ 140.6533 Request the lead time here
26.9 mm
Black
Polyamide 6
50.0 m
£ 354.3128 - £ 354.3128 12 In stock
73.0 mm
Black
Polyamide 6
50.0 m
1255548 £ 121.7924 - £ 121.7924 8 In stock
24.9 mm
Black
Polyamide 6
50.0 m
£ 199.7429 - £ 199.7429 Request the lead time here
44.0 mm
Black
Polyamide 6
50.0 m
1255550 £ 136.8992 - £ 136.8992 Request the lead time here
31.0 mm
Black
Polyamide 6
50.0 m
£ 190.9942 - £ 190.9942 Request the lead time here
110.0 mm
Black
Polyester
£ 113.4028 - £ 113.4028 Request the lead time here
65.0 mm
Black
Polyester
£ 61.1778 - £ 61.1778 Request the lead time here
35.0 mm
Black
Polyester
£ 167.1199 - £ 167.1199 Request the lead time here
95.0 mm
Black
Polyester
£ 131.3085 - £ 131.3085 Request the lead time here
75.0 mm
Black
Polyester
£ 77.5914 - £ 77.5914 Request the lead time here
45.0 mm
Black
Polyester
£ 147.7221 - £ 147.7221 Request the lead time here
85.0 mm
Black
Polyester
  • of 2
Hose Protection Sleeve 55.0 mm 89.0 mm Nylon Black

1255555

Price Range
£ 249.2794 - £ 249.2794

Stock Levels
Request the lead time here
Attributes
  • B
    55.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3917219090
Hose Protection Sleeve 23.0 mm 39.0 mm Nylon Black

1255547

Price Range
£ 115.9482 - £ 115.9482

Stock Levels
Request the lead time here
Attributes
  • B
    23.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3917219090
Hose Protection Sleeve 47.0 mm 77.0 mm Nylon Black

1255554

Price Range
£ 212.7674 - £ 212.7674

Stock Levels
4 In stock
Attributes
  • B
    47.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 17.0 mm 30.0 mm Nylon Black

1255545

Price Range
£ 93.1143 - £ 93.1143

Stock Levels
Request the lead time here
Attributes
  • B
    17.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3917219090
Hose Protection Sleeve 36.0 mm 57.0 mm Nylon Black

1255551

Price Range
£ 162.6155 - £ 162.6155

Stock Levels
13 In stock
Attributes
  • B
    36.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 39.9 mm 66.0 mm Nylon Black

1255552

Price Range
£ 193.3323 - £ 193.3323

Stock Levels
Request the lead time here
Attributes
  • B
    39.9 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3917219090
Hose Protection Sleeve 60.0 mm 97.0 mm Nylon Black

1255556

Price Range
£ 297.1876 - £ 297.1876

Stock Levels
Request the lead time here
Attributes
  • B
    60.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 20.0 mm 34.0 mm Nylon Black

1255546

Price Range
£ 91.7663 - £ 91.7663

Stock Levels
13 In stock
Attributes
  • B
    20.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3917219090
Hose Protection Sleeve 26.9 mm 45.0 mm Nylon Black

1255549

Price Range
£ 140.6533 - £ 140.6533

Stock Levels
Request the lead time here
Attributes
  • B
    26.9 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3917219090
Hose Protection Sleeve 73.0 mm 100.0 mm Nylon Black

1255557

Price Range
£ 354.3128 - £ 354.3128

Stock Levels
12 In stock
Attributes
  • B
    73.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3917219090
Hose Protection Sleeve 24.9 mm 41.9 mm Nylon Black

1255548

Price Range
£ 121.7924 - £ 121.7924

Stock Levels
8 In stock
Attributes
  • B
    24.9 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3917219090
Hose Protection Sleeve 44.0 mm 72.0 mm Nylon Black

1255553

Price Range
£ 199.7429 - £ 199.7429

Stock Levels
Request the lead time here
Attributes
  • B
    44.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3917219090
Hose Protection Sleeve 31.0 mm 52.0 mm Nylon Black

1255550

Price Range
£ 136.8992 - £ 136.8992

Stock Levels
Request the lead time here
Attributes
  • B
    31.0 mm
  • RL
    50.0 m
  • Full Material
    Polyamide 6
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 110.0 mm 178 mm Polyester Black

20440633

Price Range
£ 190.9942 - £ 190.9942

Stock Levels
Request the lead time here
Attributes
  • B
    110.0 mm
  • Full Material
    Polyester
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 65.0 mm 106 mm Polyester Black

20440589

Price Range
£ 113.4028 - £ 113.4028

Stock Levels
Request the lead time here
Attributes
  • B
    65.0 mm
  • Full Material
    Polyester
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 35.0 mm 59 mm Polyester Black

20440527

Price Range
£ 61.1778 - £ 61.1778

Stock Levels
Request the lead time here
Attributes
  • B
    35.0 mm
  • Full Material
    Polyester
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 95.0 mm 149 mm Polyester Black

20440626

Price Range
£ 167.1199 - £ 167.1199

Stock Levels
Request the lead time here
Attributes
  • B
    95.0 mm
  • Full Material
    Polyester
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 75.0 mm 117 mm Polyester Black

20440596

Price Range
£ 131.3085 - £ 131.3085

Stock Levels
Request the lead time here
Attributes
  • B
    75.0 mm
  • Full Material
    Polyester
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 45.0 mm 72 mm Polyester Black

20440541

Price Range
£ 77.5914 - £ 77.5914

Stock Levels
Request the lead time here
Attributes
  • B
    45.0 mm
  • Full Material
    Polyester
  • Colour
    Black
  • Commodity Code
    3926909790
Hose Protection Sleeve 85.0 mm 136 mm Polyester Black

20440602

Price Range
£ 147.7221 - £ 147.7221

Stock Levels
Request the lead time here
Attributes
  • B
    85.0 mm
  • Full Material
    Polyester
  • Colour
    Black
  • Commodity Code
    3926909790