Menu Search

Integral Seal Bolts

In production

Sealing bolts are a type of fastener designed with an o-ring to provide secure bi-directional protection against contaminates such as gases and fluids in various applications, minimising the risk of damage to sensitive equipment. They prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.

This range of sealing bolts with a hexagonal head, incorporates an O-ring which is compressed, squeezed into a precision groove machined under the head of the bolt, and the mating surface to complete the seal. They are manufactured from stainless steel, which provides good corrosion resistance and is slightly magnetic.

Integral Seal Bolts are used in threaded and non-threaded holes in applications such as pipes, valves or pumps. Sealing bolts are used in threaded and non-threaded holes in applications such as cabinets or used in the automotive and electric industries. Please note: Our seal bolts are designed for use in applications where sealing properties are required. It could be confused with standard fasteners, these do not require sealing properties and with an O-ring you will not get a sealing property like you get with seal screws and may damage the ring. Clearance holes are recommended for optimal sealing performance (see measurements below). Clearance hole depth is 2-3 times the thread pitch; threads are metric coarse pitch.

  • Designed with a sealing feature to provide a secure and watertight connection to various applications, minimising the risk of loosening due to vibration or movement.
  • Prevent the entry of water, dust, or other contaminants, ensuring a secure, reliable connection.
  • It has a hexagonal head and incorporates an O-ring which is compressed, squeezed between the head and the mating surface.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0176

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability h1 max Material A/F d1 l1 d2 ±0.05 View
£ 3.579 - £ 5.5061 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
20.0
8.5
£ 2.0926 - £ 3.2194 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
8.0
5.6
£ 5.8261 - £ 8.9633 Request the lead time here
7.7
316 Stainless Steel
18.0
M12
30.0
12.85
£ 5.1631 - £ 7.9433 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
40.0
10.6
£ 4.3417 - £ 6.6796 Request the lead time here
6.6
316 Stainless Steel
16.0
M10
16.0
10.6
£ 1.5059 - £ 2.3168 Request the lead time here
1.6
303 Stainless Steel
4.0
M2
8.0
2.35
£ 4.0484 - £ 6.2283 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
40.0
8.5
£ 4.4884 - £ 6.9053 Request the lead time here
7.7
303 Stainless Steel
18.0
M12
25.0
12.85
£ 1.3299 - £ 2.046 Request the lead time here
2.2
303 Stainless Steel
5.5
M3
8.0
3.6
£ 1.9361 - £ 2.9787 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
16.0
4.5
£ 1.897 - £ 2.9185 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
12.0
4.5
£ 1.4668 - £ 2.2566 Request the lead time here
2.2
316 Stainless Steel
5.5
M3
10.0
3.6
£ 2.2295 - £ 3.43 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
16.0
5.6
£ 1.8579 - £ 2.8584 Request the lead time here
3.0
303 Stainless Steel
7.0
M4
10.0
4.5
£ 3.4421 - £ 5.2955 Request the lead time here
5.5
303 Stainless Steel
13.0
M8
16.0
8.5
£ 2.914 - £ 4.4831 Request the lead time here
4.2
303 Stainless Steel
10.0
M6
16.0
6.8
£ 3.1683 - £ 4.8743 Request the lead time here
4.2
316 Stainless Steel
10.0
M6
16.0
6.8
£ 3.0705 - £ 4.7239 Request the lead time here
4.2
303 Stainless Steel
10.0
M6
25.0
6.8
£ 3.3834 - £ 5.2053 Request the lead time here
4.2
316 Stainless Steel
10.0
M6
25.0
6.8
£ 2.3077 - £ 3.5504 Request the lead time here
3.7
316 Stainless Steel
8.0
M5
20.0
5.6
  • of 5
Integral Seal Bolt M8 20.0 303 Stainless Steel

20258443

Price Range
£ 5.5061 - £ 3.579

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    20.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M5 8.0 316 Stainless Steel

20258214

Price Range
£ 3.2194 - £ 2.0926

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M12 30.0 316 Stainless Steel

20258658

Price Range
£ 8.9633 - £ 5.8261

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    30.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M10 40.0 316 Stainless Steel

20258597

Price Range
£ 7.9433 - £ 5.1631

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    40.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M10 16.0 316 Stainless Steel

20258511

Price Range
£ 6.6796 - £ 4.3417

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    16.0
  • A/F
    16.0
  • h1 max
    6.6
  • d2 ±0.05
    10.6
Integral Seal Bolt M2 8.0 303 Stainless Steel

20257965

Price Range
£ 2.3168 - £ 1.5059

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1
    8.0
  • A/F
    4.0
  • h1 max
    1.6
  • d2 ±0.05
    2.35
Integral Seal Bolt M8 40.0 303 Stainless Steel

20258016

Price Range
£ 6.2283 - £ 4.0484

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    40.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M12 25.0 303 Stainless Steel

20258627

Price Range
£ 6.9053 - £ 4.4884

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    25.0
  • A/F
    18.0
  • h1 max
    7.7
  • d2 ±0.05
    12.85
Integral Seal Bolt M3 8.0 303 Stainless Steel

20258023

Price Range
£ 2.046 - £ 1.3299

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    8.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M4 16.0 303 Stainless Steel

20258726

Price Range
£ 2.9787 - £ 1.9361

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M4 12.0 303 Stainless Steel

20258160

Price Range
£ 2.9185 - £ 1.897

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    12.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M3 10.0 316 Stainless Steel

20258054

Price Range
£ 2.2566 - £ 1.4668

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    10.0
  • A/F
    5.5
  • h1 max
    2.2
  • d2 ±0.05
    3.6
Integral Seal Bolt M5 16.0 316 Stainless Steel

20258276

Price Range
£ 3.43 - £ 2.2295

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    16.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6
Integral Seal Bolt M4 10.0 303 Stainless Steel

20258146

Price Range
£ 2.8584 - £ 1.8579

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.0
  • A/F
    7.0
  • h1 max
    3.0
  • d2 ±0.05
    4.5
Integral Seal Bolt M8 16.0 303 Stainless Steel

20258429

Price Range
£ 5.2955 - £ 3.4421

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    16.0
  • A/F
    13.0
  • h1 max
    5.5
  • d2 ±0.05
    8.5
Integral Seal Bolt M6 16.0 303 Stainless Steel

20258320

Price Range
£ 4.4831 - £ 2.914

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M6 16.0 316 Stainless Steel

20258337

Price Range
£ 4.8743 - £ 3.1683

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    16.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M6 25.0 303 Stainless Steel

20258368

Price Range
£ 4.7239 - £ 3.0705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    25.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M6 25.0 316 Stainless Steel

20258375

Price Range
£ 5.2053 - £ 3.3834

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    25.0
  • A/F
    10.0
  • h1 max
    4.2
  • d2 ±0.05
    6.8
Integral Seal Bolt M5 20.0 316 Stainless Steel

20258290

Price Range
£ 3.5504 - £ 2.3077

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.0
  • A/F
    8.0
  • h1 max
    3.7
  • d2 ±0.05
    5.6