Menu Search

Key Hole PCB Supports

In stock

These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
14 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.0927 - £ 0.103 Request the lead time here
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
4.8 mm
£ 0.1237 - £ 0.1375 Request the lead time here
UL94 V-2
4.8 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1098 - £ 0.122 Request the lead time here
UL94 V-2
4.8 mm
1.6 mm
1.6 mm
6.4 mm
£ 0.0953 - £ 0.1059 Request the lead time here
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
6.4 mm
£ 0.1263 - £ 0.1403 Request the lead time here
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
6.4 mm
KSLBN-2-6-01 £ 0.1694 - £ 0.1762 15000 In stock
UL94 V-2
4.0 mm
2.4 mm
1.6 mm
9.5 mm
£ 0.0971 - £ 0.1079 3000 In stock
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.0915 - £ 0.1016 4500 In stock
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.0886 - £ 0.0984 Request the lead time here
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
3.2 mm
£ 0.0969 - £ 0.1077 Request the lead time here
UL94 V-2
4.8 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.1074 - £ 0.1193 9000 In stock
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1067 - £ 0.1186 Request the lead time here
UL94 V-2
4.8 mm
1.6 mm
1.6 mm
4.8 mm
£ 0.1165 - £ 0.1295 Request the lead time here
UL94 V-2
4.0 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1445 - £ 0.15 Request the lead time here
UL94 V-2
4.0 mm
2.4 mm
1.6 mm
3.2 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

KSLSP1-3-01

Price Range
£ 0.103 - £ 0.0927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

KSLSP2-8-01

Price Range
£ 0.1375 - £ 0.1237

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

KSLSP2-4-01

Price Range
£ 0.122 - £ 0.1098

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

KSLSP1-4-01

Price Range
£ 0.1059 - £ 0.0953

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

KSLBN-4-01

Price Range
£ 0.1403 - £ 0.1263

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

KSLBN-2-6-01

Price Range
£ 0.1762 - £ 0.1694

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

KSLSP1-6-01

Price Range
£ 0.1079 - £ 0.0971

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

KSLBN-6-01

Price Range
£ 0.1016 - £ 0.0915

Stock Levels
4500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

KSLBN-2-01

Price Range
£ 0.0984 - £ 0.0886

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

KSLSP2-6-01

Price Range
£ 0.1077 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

KSLSP1-8-01

Price Range
£ 0.1193 - £ 0.1074

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

KSLSP2-3-01

Price Range
£ 0.1186 - £ 0.1067

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

KSLBN-8-01

Price Range
£ 0.1295 - £ 0.1165

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Special Features
    Keyslot Mount
  • Locking Head Height A
    10.2 mm
Snap Lock Support 3.2 mm PA UL94 V-2 Natural

KSLBN-2-2-01

Price Range
£ 0.15 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Key Hole Connector
  • Locking Head Height A
    10.2 mm
  • Locking Head Height B
    2.4 mm