Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.
The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.
.
Series Code: SR1989
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pitch Diameter | Thread Size | View | |
|---|---|---|---|---|---|
| 10061404 | £ 0.3699 - £ 0.3699 | 6533 In stock |
0.028 in
0.7 mm
|
M4
|
|
| £ 0.3897 - £ 0.3897 | 4004 In stock |
0.031 in
0.8 mm
|
M5
|
||
| £ 0.4578 - £ 0.4578 | 499 In stock |
0.049 in
1.25 mm
|
M8
|
||
| 10061428 | £ 0.4266 - £ 0.4266 | 7000 In stock |
0.039 in
1.0 mm
|
M6
|
|
| £ 0.781 - £ 0.8121 | 900 In stock |
0.049 in
1.25 mm
|
M8
|
||
| £ 0.6179 - £ 0.6435 | 414 In stock |
0.039 in
1.0 mm
|
M6
|
||
| £ 0.6676 - £ 0.6959 | Request the lead time here |
0.031 in
0.8 mm
|
M5
|
||
| £ 0.6194 - £ 0.6449 | Request the lead time here |
0.028 in
0.7 mm
|
M4