Menu Search

Knurled Thumb Nuts - Round/Plastic

In stock

Thumb Nuts, also known as Knurled Nuts, are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover.

Our knurled thumb nut offer features plastic thumb nuts made from Nylon 6/6; a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Operational temperatures can go up to 100 to 120C, temporarily for non-critical parts. Many nylons are self-extinguishing.

Our nylon thumb nut range also includes options made from Nylon with 30% glass fibre compound. This option is resistant to numerous fluids and chemicals, and is ideal for technical products requiring high dimensional stability and durability at higher operating temperatures. It has good strength and stiffness, in combination with good impact qualities. Excellent for heavy duty handles.

We also offer natural Polycarbonate (PC) plastic knurled thumb nuts. The strong PC material provides an aesthetically pleasing joining solution for applications in Retail and Point of Sale, for example.

  • Quick and easy
  • Tool-free installation and removal
  • Colours: Black, White and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Outside Diameter Full Material Overall Height View
10065266 £ 0.163 - £ 0.1672 8890 In stock
M8
Natural
10.0 mm
Polyamide 6/6
8.0 mm
10065211 £ 0.0892 - £ 0.0929 14007 In stock
M5
Natural
10.0 mm
Polyamide 6/6
8.0 mm
£ 0.2834 - £ 0.2962 Request the lead time here
M5
White
19.0 mm
Polyamide 6/6
7.7 mm
£ 0.2636 - £ 0.2749 Request the lead time here
M4
White
15.2 mm
Polyamide 6/6
8.0 mm
£ 0.4238 - £ 0.4422 600 In stock
M6
Black
13.0 mm
30% Glass Fibre
6.0 mm
  • of 2
Knurled Nut M8 10.0 mm 8.0 mm Nylon 6/6 Natural

10065266

Price Range
£ 0.1672 - £ 0.163

Stock Levels
8890 In stock
Attributes
  • Thread Size
    M8
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M5 10.0 mm 8.0 mm Nylon 6/6 Natural

10065211

Price Range
£ 0.0929 - £ 0.0892

Stock Levels
14007 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Knurled Nut M5 19.0 mm 7.7 mm PA White

10328422

Price Range
£ 0.2962 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Height
    7.7 mm
  • Outside Diameter
    19.0 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M4 15.2 mm 8.0 mm PA White

10328392

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Overall Height
    8.0 mm
  • Outside Diameter
    15.2 mm
  • Colour
    White
  • Full Material
    Polyamide 6/6
Knurled Nut M6 13.0 mm 6.0 mm PA Black

10089293

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
600 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    6.0 mm
  • Outside Diameter
    13.0 mm
  • Colour
    Black
  • Full Material
    30% Glass Fibre