Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED mounts allow LEDs to be mounted vertically or at a 90 angle. They can be mounted easily by hand. There are two styles that accomodate both T-1 and T-1 3/4 LEDs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible LED Type (All) | Maximum Hole Diameter | Type | View | |
|---|---|---|---|---|---|---|
| £ 0.2608 - £ 0.2664 | Request the lead time here |
T-1 (3.0 mm)
|
0.15 in
3.8 mm
|
90 ° LED Holder
|
||
| £ 0.2608 - £ 0.4223 | Request the lead time here |
T-1 (3.0 mm)
|
0.134 in
3.4 mm
|
90 ° LED Holder
|
||
| 10314012 | £ 0.2352 - £ 0.2352 | Request the lead time here |
T-1 (3.0 mm)
|
0.181 in
4.6 mm
|
LED Holder
|
|
| £ 0.1743 - £ 0.2919 | Request the lead time here |
T-1 3/4 (5.0 mm)
|
0.256 in
6.5 mm
|
90 ° LED Holder
|
||
| 10314029 | £ 0.1828 - £ 0.1913 | Request the lead time here |
T-1 3/4 (5.0 mm)
|
0.272 in
6.9 mm
|
LED Holder