Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0887 - £ 0.1096 | 2000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.500 in
12.7 mm
|
||
| £ 0.109 - £ 0.1135 | 2000 In stock |
Round
|
Black
|
PVC
|
|
0.626 in
15.9 mm
|
||
| £ 0.0643 - £ 0.0684 | 200959 In stock |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
| 10110317 | £ 0.0523 - £ 0.0798 | 10000 In stock |
Round
|
Natural
|
Nylon
|
|
0.874 in
22.2 mm
|
|
| 1000 In stock |
Round
|
Natural
|
Nylon
|
|
0.374 in
9.5 mm
|
|||
| £ 0.0817 - £ 0.087 | 28932 In stock |
Round
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| £ 0.1013 - £ 0.1056 | 1282 In stock |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| £ 0.1729 - £ 0.18 | 16452 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.220 in
5.6 mm
|
||
| 10110409 | £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
|
| £ 0.1842 - £ 0.1927 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| £ 0.1729 - £ 0.18 | 2849 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.140 in
3.6 mm
|
||
| 10110553 | £ 0.1913 - £ 0.1998 | 3917 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.400 in
10.2 mm
|
|
| £ 0.0979 - £ 0.1041 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| 10110478 | £ 0.1729 - £ 0.18 | 18196 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.240 in
6.1 mm
|
|
| £ 0.1913 - £ 0.1998 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.380 in
9.7 mm
|
||
| £ 0.2126 - £ 0.2211 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.900 in
22.9 mm
|
||
| £ 0.1913 - £ 0.1998 | 23000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.440 in
11.2 mm
|
||
| 10314074 | £ 0.1998 - £ 0.2083 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.650 in
16.5 mm
|
|
| £ 0.1913 - £ 0.1998 | 3116 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.420 in
10.7 mm
|
||
| £ 0.2126 - £ 0.2211 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.850 in
21.6 mm