Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.1856 - £ 0.1856 Request the lead time here
Oblong
Black
PVC
19.1 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
9.5 mm
£ 0.1956 - £ 0.2041 170 In stock
Round
Natural
Nylon 6/6
12.7 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
21.6 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
22.9 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Square
Black
PVC
9.5 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
10110348 £ 0.0455 - £ 0.0694 43968 In stock
Round
Natural
Nylon 6/6
4.8 mm
£ 0.087 - £ 0.087 31592 In stock
Round
Black
PVC
15.9 mm
10110317 £ 0.0523 - £ 0.0798 10000 In stock
Round
Natural
Nylon
22.2 mm
£ 0.1913 - £ 0.1998 970 In stock
Round
Natural
Nylon 6/6
11.4 mm
£ 0.1234 - £ 0.1234 Request the lead time here
Oblong
Black
PVC
15.9 mm
£ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
22.2 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
19.1 mm
£ 0.117 - £ 0.117 Request the lead time here
Oblong
Black
PVC
12.7 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
15.9 mm
10110164 £ 0.0455 - £ 0.0694 3000 In stock
Round
Natural
Nylon 6/6
6.4 mm
Request the lead time here
Round
Natural
Nylon
22.2 mm
10110102 £ 0.0455 - £ 0.0694 5000 In stock
Round
Natural
Nylon 6/6
19.1 mm
1000 In stock
Round
Natural
Nylon
9.5 mm
  • of 5
LED Spacer 8.1 mm 19.1 mm PVC UL94 V-0 Black

10314111

Price Range
£ 0.1856 - £ 0.1856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    19.1 mm
LED Spacer 9.5 mm PVC UL94 V-0 Black

10320969

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 0.200 in 0.500 in Nylon 6/6 UL94 V-2 Natural

10110591

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
170 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    12.7 mm
LED Spacer 0.200 in 0.850 in Nylon 6/6 UL94 V-2 Natural

10314081

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    21.6 mm
LED Spacer 0.200 in 0.900 in Nylon 6/6 UL94 V-2 Natural

10314098

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    22.9 mm
LED Spacer 9.5 mm PVC UL94 V-0 Black

10320983

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    9.5 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-0 Natural

10110195

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110348

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
43968 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm
LED Spacer 4.0 mm 15.9 mm PVC UL94 V-0 Black

10110010

Price Range
£ 0.087 - £ 0.087

Stock Levels
31592 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    15.9 mm
LED Spacer 6.0 mm 22.2 mm Nylon UL94 V-0 Natural

10110317

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
LED Spacer 0.200 in 0.450 in Nylon 6/6 UL94 V-2 Natural

10110584

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    11.4 mm
LED Spacer 8.1 mm 15.9 mm PVC UL94 V-0 Black

10314104

Price Range
£ 0.1234 - £ 0.1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    15.9 mm
LED Spacer 3.6 mm 22.2 mm Nylon 6/6 UL94 V-2 Natural

10110126

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    22.2 mm
LED Spacer 0.200 in 0.750 in Nylon 6/6 UL94 V-2 Natural

10110621

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    19.1 mm
LED Spacer 8.1 mm 12.7 mm PVC UL94 V-0 Black

10314159

Price Range
£ 0.117 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    12.7 mm
LED Spacer 3.6 mm 15.9 mm Nylon UL94 V-0 Natural

10110096

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
LED Spacer 3.6 mm 6.4 mm Nylon 6/6 UL94 V-2 Natural

10110164

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    6.4 mm
LED Spacer 3.6 mm 22.2 mm Nylon UL94 V-0 Natural

10590003


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    22.2 mm
LED Spacer 3.6 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

10110102

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
LED Spacer 6.0 mm 9.5 mm Nylon UL94 V-0 Natural

10638934


Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm