Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0455 - £ 0.0694 | 15145 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.189 in
4.8 mm
|
||
| £ 0.0523 - £ 0.0798 | 15000 In stock |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
||
| £ 0.0523 - £ 0.0798 | 3998 In stock |
Round
|
Natural
|
Nylon
|
|
0.256 in
6.5 mm
|
||
| £ 0.0643 - £ 0.0684 | 200959 In stock |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
| £ 0.1729 - £ 0.18 | 16452 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.220 in
5.6 mm
|
||
| £ 0.0901 - £ 0.0958 | 11000 In stock |
Round
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.752 in
19.1 mm
|
||
| 10110447 | £ 0.1715 - £ 0.1785 | 765 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.180 in
4.6 mm
|
|
| £ 0.1785 - £ 0.1856 | 2000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.340 in
8.6 mm
|
||
| 10110409 | £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
|
| £ 0.109 - £ 0.1135 | 2000 In stock |
Round
|
Black
|
PVC
|
|
0.626 in
15.9 mm
|
||
| £ 0.0925 - £ 0.0925 | 920 In stock |
Round
|
Black
|
PVC
|
|
0.752 in
19.1 mm
|
||
| £ 0.1098 - £ 0.1145 | 2834 In stock |
Round
|
Black
|
PVC
|
|
0.874 in
22.2 mm
|
||
| 10110348 | £ 0.0455 - £ 0.0694 | 43968 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.189 in
4.8 mm
|
|
| £ 0.087 - £ 0.087 | 31592 In stock |
Round
|
Black
|
PVC
|
|
0.626 in
15.9 mm
|
||
| 10110218 | £ 0.1167 - £ 0.1217 | 17207 In stock |
Round
|
Black
|
PVC
|
|
0.752 in
19.1 mm
|
|
| £ 0.1729 - £ 0.18 | 7594 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.160 in
4.1 mm
|
||
| £ 0.2976 - £ 0.3033 | 3000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.320 in
8.1 mm
|
||
| 10110270 | £ 0.0455 - £ 0.0694 | 3971 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.626 in
15.9 mm
|
|
| £ 0.0455 - £ 0.0694 | 19000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.626 in
15.9 mm