Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0749 - £ 0.0925 2000 In stock
Round
Natural
Nylon 6/6
9.5 mm
10110164 £ 0.0455 - £ 0.0694 3000 In stock
Round
Natural
Nylon 6/6
6.4 mm
10110317 £ 0.0523 - £ 0.0798 10000 In stock
Round
Natural
Nylon
22.2 mm
1000 In stock
Round
Natural
Nylon
9.5 mm
£ 0.0817 - £ 0.087 28932 In stock
Round
Black
PVC
9.5 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
15.9 mm
£ 0.2976 - £ 0.3033 3000 In stock
Round
Natural
Nylon 6/6
8.1 mm
£ 0.087 - £ 0.087 31592 In stock
Round
Black
PVC
15.9 mm
10110218 £ 0.1167 - £ 0.1217 17207 In stock
Round
Black
PVC
19.1 mm
£ 0.1956 - £ 0.2041 170 In stock
Round
Natural
Nylon 6/6
12.7 mm
10110539 £ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
9.1 mm
£ 0.1729 - £ 0.18 7594 In stock
Round
Natural
Nylon 6/6
4.1 mm
10110348 £ 0.0455 - £ 0.0694 43968 In stock
Round
Natural
Nylon 6/6
4.8 mm
£ 0.1842 - £ 0.1927 Request the lead time here
Square
Black
PVC
6.4 mm
Request the lead time here
Round
Natural
Nylon
22.2 mm
£ 0.0455 - £ 0.0694 19000 In stock
Round
Natural
Nylon 6/6
15.9 mm
10110270 £ 0.0455 - £ 0.0694 3971 In stock
Round
Natural
Nylon 6/6
15.9 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
4.8 mm
£ 0.0455 - £ 0.0694 15145 In stock
Round
Natural
Nylon 6/6
4.8 mm
10110256 £ 0.0918 - £ 0.0976 2875 In stock
Round
Black
PVC
9.5 mm
  • of 5
LED Spacer 0.187 in 0.375 in Nylon 6/6 UL94 V-2 Natural

10365427

Price Range
£ 0.0925 - £ 0.0749

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.7 mm
  • Overall Height
    9.5 mm
LED Spacer 3.6 mm 6.4 mm Nylon 6/6 UL94 V-2 Natural

10110164

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    6.4 mm
LED Spacer 6.0 mm 22.2 mm Nylon UL94 V-0 Natural

10110317

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    22.2 mm
LED Spacer 6.0 mm 9.5 mm Nylon UL94 V-0 Natural

10638934


Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm
LED Spacer 4.0 mm 9.5 mm PVC UL94 V-0 Black

10110065

Price Range
£ 0.087 - £ 0.0817

Stock Levels
28932 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    9.5 mm
LED Spacer 3.6 mm 15.9 mm Nylon UL94 V-0 Natural

10110096

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
LED Spacer 0.200 in 0.320 in Nylon 6/6 UL94 V-2 Natural

10110515

Price Range
£ 0.3033 - £ 0.2976

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    8.1 mm
LED Spacer 4.0 mm 15.9 mm PVC UL94 V-0 Black

10110010

Price Range
£ 0.087 - £ 0.087

Stock Levels
31592 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    15.9 mm
LED Spacer 4.8 mm 19.1 mm PVC UL94 V-0 Black

10110218

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
17207 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    19.1 mm
LED Spacer 0.200 in 0.500 in Nylon 6/6 UL94 V-2 Natural

10110591

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
170 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    12.7 mm
LED Spacer 0.200 in 0.360 in Nylon 6/6 UL94 V-2 Natural

10110539

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.1 mm
LED Spacer 0.200 in 0.160 in Nylon 6/6 UL94 V-2 Natural

10110430

Price Range
£ 0.18 - £ 0.1729

Stock Levels
7594 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.1 mm
LED Spacer 6.0 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110348

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
43968 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm
LED Spacer 6.4 mm PVC UL94 V-0 Black

10320952

Price Range
£ 0.1927 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Height
    6.4 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 3.6 mm 22.2 mm Nylon UL94 V-0 Natural

10590003


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    22.2 mm
LED Spacer 3.6 mm 15.9 mm Nylon 6/6 UL94 V-2 Natural

10110089

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
19000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
LED Spacer 6.0 mm 15.9 mm Nylon 6/6 UL94 V-2 Natural

10110270

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
3971 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    15.9 mm
LED Spacer 6.0 mm 4.8 mm Nylon UL94 V-0 Natural

10110355

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm
LED Spacer 3.6 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110140

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
15145 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
LED Spacer 4.8 mm 9.5 mm PVC UL94 V-0 Black

10110256

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
2875 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    9.5 mm