Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
10110539 £ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
9.1 mm
10110232 £ 0.0661 - £ 0.0704 2 In stock
Round
Black
PVC
4.8 mm
£ 0.1956 - £ 0.2041 966 In stock
Round
Natural
Nylon 6/6
15.2 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
25.4 mm
10110287 £ 0.0455 - £ 0.0694 72975 In stock
Round
Natural
Nylon 6/6
19.1 mm
£ 0.0455 - £ 0.0694 15145 In stock
Round
Natural
Nylon 6/6
4.8 mm
£ 0.1913 - £ 0.1998 Request the lead time here
Round
Natural
Nylon 6/6
9.7 mm
£ 0.0979 - £ 0.1041 Request the lead time here
Oblong
Black
PVC
6.4 mm
£ 1.4316 - £ 1.4599 Request the lead time here
Cylindrical
Black
PA
25.0 mm
£ 0.1105 - £ 0.1105 Request the lead time here
Oblong
Black
PVC
9.5 mm
10314074 £ 0.1998 - £ 0.2083 Request the lead time here
Round
Natural
Nylon 6/6
16.5 mm
£ 0.0455 - £ 0.0694 19000 In stock
Round
Natural
Nylon 6/6
15.9 mm
£ 0.087 - £ 0.087 31592 In stock
Round
Black
PVC
15.9 mm
10110218 £ 0.1167 - £ 0.1217 17207 In stock
Round
Black
PVC
19.1 mm
£ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
10110348 £ 0.0455 - £ 0.0694 43968 In stock
Round
Natural
Nylon 6/6
4.8 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Round
Natural
Nylon 6/6
19.1 mm
10110553 £ 0.1913 - £ 0.1998 3917 In stock
Round
Natural
Nylon 6/6
10.2 mm
£ 0.1729 - £ 0.18 7594 In stock
Round
Natural
Nylon 6/6
4.1 mm
£ 0.1785 - £ 0.1856 49 In stock
Round
Natural
Nylon 6/6
7.6 mm
  • of 5
LED Spacer 0.200 in 0.360 in Nylon 6/6 UL94 V-2 Natural

10110539

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.1 mm
LED Spacer 4.8 mm 4.8 mm PVC UL94 V-0 Black

10110232

Price Range
£ 0.0704 - £ 0.0661

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.600 in Nylon 6/6 UL94 V-2 Natural

10110614

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
966 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    15.2 mm
LED Spacer 3.6 mm 25.4 mm Nylon UL94 V-0 Natural

10110133

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    25.4 mm
LED Spacer 6.0 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

10110287

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
72975 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110140

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
15145 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.380 in Nylon 6/6 UL94 V-2 Natural

10110546

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.7 mm
LED Spacer 8.1 mm 6.4 mm PVC UL94 V-0 Black

10314135

Price Range
£ 0.1041 - £ 0.0979

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    6.4 mm
Female To Female Standoff Cylindrical M5 25.0 mm

10368688

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Cylindrical
  • Overall Diameter
    10.0 mm
  • Overall Height
    25.0 mm
  • Commodity Code
    3926909790
LED Spacer 8.1 mm 9.5 mm PVC UL94 V-0 Black

10314142

Price Range
£ 0.1105 - £ 0.1105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    9.5 mm
LED Spacer 0.200 in 0.650 in Nylon 6/6 UL94 V-2 Natural

10314074

Price Range
£ 0.2083 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    16.5 mm
LED Spacer 3.6 mm 15.9 mm Nylon 6/6 UL94 V-2 Natural

10110089

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
19000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm
LED Spacer 4.0 mm 15.9 mm PVC UL94 V-0 Black

10110010

Price Range
£ 0.087 - £ 0.087

Stock Levels
31592 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    15.9 mm
LED Spacer 4.8 mm 19.1 mm PVC UL94 V-0 Black

10110218

Price Range
£ 0.1217 - £ 0.1167

Stock Levels
17207 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    19.1 mm
LED Spacer 3.6 mm 12.7 mm Nylon UL94 V-0 Natural

10110195

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1,3.0 mm
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer 6.0 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110348

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
43968 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.750 in Nylon 6/6 UL94 V-2 Natural

10110621

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    19.1 mm
LED Spacer 0.200 in 0.400 in Nylon 6/6 UL94 V-2 Natural

10110553

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
3917 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    10.2 mm
LED Spacer 0.200 in 0.160 in Nylon 6/6 UL94 V-2 Natural

10110430

Price Range
£ 0.18 - £ 0.1729

Stock Levels
7594 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    4.1 mm
LED Spacer 0.200 in 0.300 in Nylon 6/6 UL94 V-2 Natural

10110508

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
49 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    7.6 mm