These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| 10110539 | £ 0.1785 - £ 0.1856 | 2000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.360 in
9.1 mm
|
|
| 10110232 | £ 0.0661 - £ 0.0704 | 2 In stock |
Round
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
|
| £ 0.1956 - £ 0.2041 | 966 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.600 in
15.2 mm
|
||
| £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
1 in
25.4 mm
|
||
| 10110287 | £ 0.0455 - £ 0.0694 | 72975 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.752 in
19.1 mm
|
|
| £ 0.0455 - £ 0.0694 | 15145 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.189 in
4.8 mm
|
||
| £ 0.1913 - £ 0.1998 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.380 in
9.7 mm
|
||
| £ 0.0979 - £ 0.1041 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| £ 1.4316 - £ 1.4599 | Request the lead time here |
Cylindrical
|
Black
|
PA
|
|
0.984 in
25.0 mm
|
||
| £ 0.1105 - £ 0.1105 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| 10314074 | £ 0.1998 - £ 0.2083 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.650 in
16.5 mm
|
|
| £ 0.0455 - £ 0.0694 | 19000 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.626 in
15.9 mm
|
||
| £ 0.087 - £ 0.087 | 31592 In stock |
Round
|
Black
|
PVC
|
|
0.626 in
15.9 mm
|
||
| 10110218 | £ 0.1167 - £ 0.1217 | 17207 In stock |
Round
|
Black
|
PVC
|
|
0.752 in
19.1 mm
|
|
| £ 0.0523 - £ 0.0798 | Request the lead time here |
Round
|
Natural
|
Nylon
|
|
0.5 in
12.7 mm
|
||
| 10110348 | £ 0.0455 - £ 0.0694 | 43968 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.189 in
4.8 mm
|
|
| £ 0.2126 - £ 0.2211 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.750 in
19.1 mm
|
||
| 10110553 | £ 0.1913 - £ 0.1998 | 3917 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.400 in
10.2 mm
|
|
| £ 0.1729 - £ 0.18 | 7594 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.160 in
4.1 mm
|
||
| £ 0.1785 - £ 0.1856 | 49 In stock |
Round
|
Natural
|
Nylon 6/6
|
|
0.300 in
7.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue