Menu Search

LED Spacers

In stock

These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.

Series Code :SRLEDS1E

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Shape Colour Material Compatible LED Type Overall Height View
£ 0.0455 - £ 0.0694 15145 In stock
Round
Natural
Nylon 6/6
4.8 mm
10314074 £ 0.1998 - £ 0.2083 Request the lead time here
Round
Natural
Nylon 6/6
16.5 mm
£ 0.1105 - £ 0.1105 Request the lead time here
Oblong
Black
PVC
9.5 mm
10110287 £ 0.0455 - £ 0.0694 72975 In stock
Round
Natural
Nylon 6/6
19.1 mm
£ 0.0455 - £ 0.0694 Request the lead time here
Round
Natural
Nylon 6/6
6.4 mm
£ 0.0978 - £ 0.0978 408 In stock
Round
Black
PVC
22.2 mm
10110232 £ 0.0661 - £ 0.0704 2 In stock
Round
Black
PVC
4.8 mm
10110386 £ 0.0455 - £ 0.0694 4000 In stock
Round
Natural
Nylon 6/6
9.5 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Square
Black
PVC
12.7 mm
10110058 £ 0.08 - £ 0.0851 35457 In stock
Round
Black
PVC
6.4 mm
£ 0.1729 - £ 0.18 970 In stock
Round
Natural
Nylon 6/6
5.1 mm
10110102 £ 0.0455 - £ 0.0694 5000 In stock
Round
Natural
Nylon 6/6
19.1 mm
10110539 £ 0.1785 - £ 0.1856 2000 In stock
Round
Natural
Nylon 6/6
9.1 mm
£ 0.1098 - £ 0.1145 2834 In stock
Round
Black
PVC
22.2 mm
£ 0.0523 - £ 0.0798 13000 In stock
Round
Natural
Nylon
25.4 mm
10110409 £ 0.0523 - £ 0.0798 Request the lead time here
Round
Natural
Nylon
12.7 mm
£ 0.109 - £ 0.1135 2000 In stock
Round
Black
PVC
15.9 mm
£ 0.0918 - £ 0.0976 Request the lead time here
Oblong
Black
PVC
4.8 mm
10110478 £ 0.1729 - £ 0.18 18196 In stock
Round
Natural
Nylon 6/6
6.1 mm
£ 0.0643 - £ 0.0684 200959 In stock
Round
Black
PVC
4.8 mm
  • of 5
LED Spacer 3.6 mm 4.8 mm Nylon 6/6 UL94 V-2 Natural

10110140

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
15145 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.650 in Nylon 6/6 UL94 V-2 Natural

10314074

Price Range
£ 0.2083 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    16.5 mm
LED Spacer 8.1 mm 9.5 mm PVC UL94 V-0 Black

10314142

Price Range
£ 0.1105 - £ 0.1105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    9.5 mm
LED Spacer 6.0 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

10110287

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
72975 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    19.1 mm
LED Spacer 6.0 mm 6.4 mm Nylon 6/6 UL94 V-2 Natural

10110362

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    6.4 mm
LED Spacer 4.0 mm 22.2 mm PVC UL94 V-0 Black

10110034

Price Range
£ 0.0978 - £ 0.0978

Stock Levels
408 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    22.2 mm
LED Spacer 4.8 mm 4.8 mm PVC UL94 V-0 Black

10110232

Price Range
£ 0.0704 - £ 0.0661

Stock Levels
2 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    4.8 mm
LED Spacer 6.0 mm 9.5 mm Nylon 6/6 UL94 V-2 Natural

10110386

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    6.0 mm
  • Overall Height
    9.5 mm
LED Spacer 12.7 mm PVC UL94 V-0 Black

10320990

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Square
  • Compatible LED Type (All)
    T-1 3/4 (3.0 mm)
  • Overall Height
    12.7 mm
  • Material Flammability Standard
    UL94 V-0
LED Spacer 4.0 mm 6.4 mm PVC UL94 V-0 Black

10110058

Price Range
£ 0.0851 - £ 0.08

Stock Levels
35457 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    6.4 mm
LED Spacer 0.200 in 0.200 in Nylon 6/6 UL94 V-2 Natural

10110454

Price Range
£ 0.18 - £ 0.1729

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    5.1 mm
LED Spacer 3.6 mm 19.1 mm Nylon 6/6 UL94 V-2 Natural

10110102

Price Range
£ 0.0694 - £ 0.0455

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
LED Spacer 0.200 in 0.360 in Nylon 6/6 UL94 V-2 Natural

10110539

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    9.1 mm
LED Spacer 4.8 mm 22.2 mm PVC UL94 V-0 Black

10110225

Price Range
£ 0.1145 - £ 0.1098

Stock Levels
2834 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    22.2 mm
LED Spacer 6.0 mm 25.4 mm Nylon UL94 V-0 Natural

10110331

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    25.4 mm
LED Spacer 6.0 mm 12.7 mm Nylon UL94 V-0 Natural

10110409

Price Range
£ 0.0798 - £ 0.0523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1-3/4,5.0 mm
  • Overall Diameter
    6.0 mm
  • Overall Height
    12.7 mm
LED Spacer 4.8 mm 15.9 mm PVC UL94 V-0 Black

10110201

Price Range
£ 0.1135 - £ 0.109

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    4.8 mm
  • Overall Height
    15.9 mm
LED Spacer 8.1 mm 4.8 mm PVC UL94 V-0 Black

10314128

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Shape
    Oblong
  • Compatible LED Type (All)
    T-1 (3.0 mm), T-1 3/4 (5.0 mm)
  • Overall Diameter
    8.1 mm
  • Overall Height
    4.8 mm
LED Spacer 0.200 in 0.240 in Nylon 6/6 UL94 V-2 Natural

10110478

Price Range
£ 0.18 - £ 0.1729

Stock Levels
18196 In stock
Attributes
  • Colour
    Natural
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 3/4 (5.0 mm)
  • Overall Diameter
    5.1 mm
  • Overall Height
    6.1 mm
LED Spacer 4.0 mm 4.8 mm PVC UL94 V-0 Black

10110041

Price Range
£ 0.0684 - £ 0.0643

Stock Levels
200959 In stock
Attributes
  • Colour
    Black
  • Shape
    Round
  • Compatible LED Type (All)
    T-1 (3.0 mm)
  • Overall Diameter
    4.0 mm
  • Overall Height
    4.8 mm