Menu Search

Levelling Feet - Bolt Down/Low Profile

In stock

Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Colour Thread Length Full Material Base Diameter View
£ 55.3828 - £ 93.8184 Request the lead time here
M20 x 2.5
Swivel
Chrome
51.0 mm
Steel
76.0 mm
£ 16.7682 - £ 40.3967 2 In stock
M6 X 1.0
Swivel
Chrome
25.4 mm
Stainless Steel
19.1 mm
£ 6.8231 - £ 16.5568 Request the lead time here
M6 X 1.0
Swivel
Copper
25.4 mm
Steel
19.1 mm
£ 7.3233 - £ 19.5618 Request the lead time here
M8 X 1.25
Swivel
Copper
31.8 mm
Steel
25.4 mm
£ 70.3321 - £ 71.7703 Request the lead time here
M20 x 2.5
Swivel
Chrome
51.0 mm
Stainless Steel
76.0 mm
£ 45.2173 - £ 45.2173 Request the lead time here
M24 x 3.0
Swivel
Copper
108.0 mm
Steel
102.0 mm
£ 53.1119 - £ 125.2497 Request the lead time here
M16 x 2.0
Swivel
Chrome
51.0 mm
Stainless Steel
64.0 mm
HVTM-15 £ 7.4206 - £ 17.9002 8 In stock
M10 x 1.5
Swivel
Copper
51.0 mm
Steel
32.0 mm
£ 5.7392 - £ 14.7328 Request the lead time here
M6 X 1.0
Swivel
Chrome
25.4 mm
Steel
19.1 mm
£ 29.4272 - £ 31.3079 Request the lead time here
M12 x 1.75
Swivel
Chrome
51.0 mm
Stainless Steel
48.0 mm
£ 11.7079 - £ 30.5455 Request the lead time here
M12 x 1.75
Swivel
Chrome
51.0 mm
Steel
48.0 mm
£ 73.6648 - £ 75.1721 Request the lead time here
M20 x 2.5
Swivel
Chrome
51.0 mm
Stainless Steel
76.0 mm
£ 6.5201 - £ 6.9454 Request the lead time here
M8 X 1.25
Swivel
Chrome
31.8 mm
Steel
£ 32.3173 - £ 33.6726 Request the lead time here
M24 x 3.0
Swivel
Chrome
108.0 mm
Steel
102.0 mm
£ 27.989 - £ 29.7729 Request the lead time here
M20 x 2.5
Swivel
Copper
51.0 mm
Steel
76.0 mm
£ 18.9935 - £ 52.7176 Request the lead time here
M10 x 1.5
Swivel
Chrome
51.0 mm
Stainless Steel
32.0 mm
£ 49.749 - £ 125.8813 Request the lead time here
M16 x 2.0
Swivel
Chrome
51.0 mm
Stainless Steel
64.0 mm
£ 25.8194 - £ 62.1428 Request the lead time here
M20 x 2.5
Swivel
Chrome
51.0 mm
Steel
76.0 mm
£ 7.7402 - £ 19.7399 Request the lead time here
M10 x 1.5
Swivel
Chrome
51.0 mm
Steel
32.0 mm
£ 32.2344 - £ 33.5757 8 In stock
M12 x 1.75
Swivel
Chrome
51.0 mm
Stainless Steel
48.0 mm
  • of 4
Feet 76.0 mm M20 x 2.5 3265.9 kg Steel

HVTM-30N

Price Range
£ 93.8184 - £ 55.3828

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 2.5
  • Base Diameter
    76.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 19.1 mm M6 x 1.0 25.4 mm Chrome

HVTME-5SS

Price Range
£ 40.3967 - £ 16.7682

Stock Levels
2 In stock
Attributes
  • Thread Size
    M6 X 1.0
  • Base Diameter
    19.1 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    25.4 mm
Adjustable Feet 19.1 mm M6 x 1.0 25.4 mm Copper

HVTME-5

Price Range
£ 16.5568 - £ 6.8231

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 X 1.0
  • Base Diameter
    19.1 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    25.4 mm
Adjustable Feet 25.4 mm M8 x 1.25 31.8 mm Copper

HVTME-10

Price Range
£ 19.5618 - £ 7.3233

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 X 1.25
  • Base Diameter
    25.4 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    31.8 mm
Feet 76.0 mm M20 x 2.5 3265.9 kg Stainless Steel

HVTM-30SS

Price Range
£ 71.7703 - £ 70.3321

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 2.5
  • Base Diameter
    76.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 102.0 mm M24 x 3.0 108.0 mm Copper

HVTM-35

Price Range
£ 45.2173 - £ 45.2173

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24 x 3.0
  • Base Diameter
    102.0 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    108.0 mm
Adjustable Feet 64.0 mm M16 x 2.0 51.0 mm Chrome

HVTME-25SS

Price Range
£ 125.2497 - £ 53.1119

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 2.0
  • Base Diameter
    64.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 32.0 mm M10 x 1.5 51.0 mm Copper

HVTM-15

Price Range
£ 17.9002 - £ 7.4206

Stock Levels
8 In stock
Attributes
  • Thread Size
    M10 x 1.5
  • Base Diameter
    32.0 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 19.1 mm M6 x 1.0 25.4 mm Chrome

HVTME-5N

Price Range
£ 14.7328 - £ 5.7392

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 X 1.0
  • Base Diameter
    19.1 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    25.4 mm
Adjustable Feet 48.0 mm M12 x 1.75 51.0 mm Chrome

HVTM-20SS

Price Range
£ 31.3079 - £ 29.4272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Base Diameter
    48.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 48.0 mm M12 x 1.75 51.0 mm Chrome

HVTM-20N

Price Range
£ 30.5455 - £ 11.7079

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.75
  • Base Diameter
    48.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Feet 76.0 mm M20 x 2.5 2449.3 kg Stainless Steel

HVTME-30SS

Price Range
£ 75.1721 - £ 73.6648

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 2.5
  • Base Diameter
    76.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 25.4.0 mm M8 x 1.25 31.8 mm Chrome

HVTM-10N

Price Range
£ 6.9454 - £ 6.5201

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 X 1.25
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    31.8 mm
  • Overall Height
    49.6 mm
Feet 102.0 mm M24 x 3.0 7438.9 kg Steel

HVTME-35N

Price Range
£ 33.6726 - £ 32.3173

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M24 x 3.0
  • Base Diameter
    102.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    108.0 mm
Feet 76.0 mm M20 x 2.5 2449.3 kg Steel

HVTME-30

Price Range
£ 29.7729 - £ 27.989

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 2.5
  • Base Diameter
    76.0 mm
  • Colour
    Copper
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 32.0 mm M10 x 1.5 51.0 mm Chrome

HVTME-15SS

Price Range
£ 52.7176 - £ 18.9935

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.5
  • Base Diameter
    32.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 64.0 mm M16 x 2.0 51.0 mm Chrome

HVTM-25SS

Price Range
£ 125.8813 - £ 49.749

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 2.0
  • Base Diameter
    64.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 76.0 mm M20 x 2.5 51.0 mm Chrome

HVTME-30N

Price Range
£ 62.1428 - £ 25.8194

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 2.5
  • Base Diameter
    76.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Adjustable Feet 32.0 mm M10 x 1.5 51.0 mm Chrome

HVTME-15N

Price Range
£ 19.7399 - £ 7.7402

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.5
  • Base Diameter
    32.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm
Feet 48.0 mm M12 x 1.75 1700.9 kg Stainless Steel

HVTME-20SS

Price Range
£ 33.5757 - £ 32.2344

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Base Diameter
    48.0 mm
  • Colour
    Chrome
  • Base Type
    Swivel
  • Thread Length
    51.0 mm