Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
£ 32.3173 - £ 33.6726 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Chrome
|
4.252 in
108.0 mm
|
Steel
|
4.016 in
102.0 mm
|
||
£ 7.4206 - £ 17.9002 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
1.26 in
32.0 mm
|
||
£ 6.3923 - £ 6.991 | Request the lead time here |
M8 X 1.25
|
Swivel
|
Copper
|
1.252 in
31.8 mm
|
Steel
|
|
||
£ 7.7402 - £ 21.0468 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
1.26 in
32.0 mm
|
||
£ 5.7392 - £ 14.7328 | Request the lead time here |
M6 X 1.0
|
Swivel
|
Chrome
|
1 in
25.4 mm
|
Steel
|
0.752 in
19.1 mm
|
||
£ 7.7402 - £ 19.7399 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
1.26 in
32.0 mm
|
||
£ 49.749 - £ 125.8813 | Request the lead time here |
M16 x 2.0
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
2.52 in
64.0 mm
|
||
£ 18.9935 - £ 52.7176 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
1.26 in
32.0 mm
|
||
£ 27.989 - £ 29.7729 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue