Menu Search

Lifting Eye Bolts - Female

In production

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4044, SRP4041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
£ 4.31 - £ 8.62 Request the lead time here
53.0
Zinc Plated Steel
M12
Coarse
54.0
30.0
30.0
£ 67.18 - £ 134.35 Request the lead time here
147.0
Zinc Plated Steel
M42
Coarse
144.0
80.0
85.0
£ 2.55 - £ 5.10 Request the lead time here
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
£ 47.75 - £ 95.49 Request the lead time here
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
£ 7.30 - £ 14.59 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
£ 7.14 - £ 14.28 Request the lead time here
45.0
316 Stainless Steel
M10
Coarse
45.0
25.0
25.0
£ 8.69 - £ 17.38 Request the lead time here
71.0
303 Stainless Steel
M20
Coarse
72.0
40.0
40.0
£ 3.59 - £ 7.17 Request the lead time here
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
£ 40.26 - £ 80.51 Request the lead time here
128.0
Zinc Plated Steel
M36
Coarse
126.0
70.0
75.0
£ 19.26 - £ 38.51 Request the lead time here
90.0
Zinc Plated Steel
M27
Coarse
90.0
50.0
50.0
£ 2.32 - £ 4.64 Request the lead time here
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
£ 6.88 - £ 13.76 Request the lead time here
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
£ 5.35 - £ 10.69 Request the lead time here
62.0
Zinc Plated Steel
M14
Coarse
63.0
35.0
35.0
£ 29.74 - £ 59.47 Request the lead time here
109.0
Zinc Plated Steel
M33
Coarse
108.0
60.0
65.0
£ 25.40 - £ 50.80 Request the lead time here
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
£ 32.21 - £ 64.41 Request the lead time here
62.0
Zinc Plated Steel
M16
Fine
63.0
35.0
35.0
£ 32.11 - £ 64.22 Request the lead time here
90.0
316 Stainless Steel
M24
Coarse
90.0
50.0
50.0
£ 23.39 - £ 46.78 Request the lead time here
62.0
316 Stainless Steel
M16
Coarse
63.0
35.0
35.0
£ 10.06 - £ 20.11 Request the lead time here
90.0
303 Stainless Steel
M24
Coarse
90.0
50.0
50.0
£ 60.84 - £ 121.68 Request the lead time here
109.0
316 Stainless Steel
M30
Coarse
108.0
60.0
65.0
  • of 2
Lifting Eye Bolt Coarse M12 54.0 Zinc Plated Steel

20198756

Price Range
£ 8.62 - £ 4.31

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • h1
    53.0
Lifting Eye Bolt Coarse M42 144.0 Zinc Plated Steel

20198862

Price Range
£ 134.35 - £ 67.18

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • h1
    147.0
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198480

Price Range
£ 5.10 - £ 2.55

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198817

Price Range
£ 95.49 - £ 47.75

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199425

Price Range
£ 14.59 - £ 7.30

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M10 45.0 316 Stainless Steel

20199098

Price Range
£ 14.28 - £ 7.14

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M20 72.0 303 Stainless Steel

20199296

Price Range
£ 17.38 - £ 8.69

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • h1
    71.0
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198749

Price Range
£ 7.17 - £ 3.59

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • h1
    45.0
Lifting Eye Bolt Coarse M36 126.0 Zinc Plated Steel

20198848

Price Range
£ 80.51 - £ 40.26

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M36
  • d2
    75.0
  • w1
    126.0
  • h1
    128.0
Lifting Eye Bolt Coarse M27 90.0 Zinc Plated Steel

20199432

Price Range
£ 38.51 - £ 19.26

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M27
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198732

Price Range
£ 4.64 - £ 2.32

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • h1
    36.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198763

Price Range
£ 13.76 - £ 6.88

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199340

Price Range
£ 10.69 - £ 5.35

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M14
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M33 108.0 Zinc Plated Steel

20199357

Price Range
£ 59.47 - £ 29.74

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199289

Price Range
£ 50.80 - £ 25.40

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Fine M16 63.0 Zinc Plated Steel

20198770

Price Range
£ 64.41 - £ 32.21

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Fine
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M24 90.0 316 Stainless Steel

20199135

Price Range
£ 64.22 - £ 32.11

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M16 63.0 316 Stainless Steel

20199111

Price Range
£ 46.78 - £ 23.39

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • h1
    62.0
Lifting Eye Bolt Coarse M24 90.0 303 Stainless Steel

20199326

Price Range
£ 20.11 - £ 10.06

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • h1
    90.0
Lifting Eye Bolt Coarse M30 108.0 316 Stainless Steel

20199142

Price Range
£ 121.68 - £ 60.84

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M30
  • d2
    65.0
  • w1
    108.0
  • h1
    109.0