Menu Search

Linear Handle Latches

In production

Linear Handle Latches ensure that doors, panels and enclosures are closed securely, and efficiently. They use a linear motion mechanism, in which the handle easily engages or disengages the latch, ensuring a secure hold.

The lock provides multi-point locking via the rod and adapters in the application with the locking mechanism. It offers excellent resistance to wear, corrosion and environmental factors.

The moveable lever lock is installed on a panel with a standard passage size. The lever rotates up and down 70 degrees for simple opening and closing.

  • Used in industries such as automotive, industrial equipment and transportation.
Colour: Black Series Code: SR204, SR504

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Handle Length Handle Width Key Type View
Request the lead time here
310.0 mm
Key - Eastern
Request the lead time here
288.0 mm
Key - Eastern
Request the lead time here
288.0 mm
Key - Eastern
Request the lead time here
288.0 mm
Key - Eastern
Request the lead time here
186.0 mm
Key - Eastern
Request the lead time here
186.0 mm
9.0 mm Triangle Key
Request the lead time here
288.0 mm
9.0 mm Triangle Key
Request the lead time here
186.0 mm
Key - Eastern
Request the lead time here
186.0 mm
Keyed To Differ
Request the lead time here
186.0 mm
8.0 mm Square Key
Request the lead time here
186.0 mm
3.0 mm Double Bit Key
Request the lead time here
186.0 mm
Keyed Alike
Request the lead time here
288.0 mm
9.0 mm Triangle Key
Request the lead time here
186.0 mm
3.0 mm Double Bit Key
Request the lead time here
288.0 mm
5.0 mm Double Bit Key
Request the lead time here
186.0 mm
5.0 mm Double Bit Key
Request the lead time here
186.0 mm
5.0 mm Double Bit Key
Request the lead time here
186.0 mm
Key - Eastern
Request the lead time here
186.0 mm
Euro Key
Request the lead time here
288.0 mm
Keyed To Differ
  • of 4
Key Latch

20029111


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    310.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Overall Height
    42.0 mm
  • Key Type
    Key - Eastern
  • Body Material
    Die Cast Zinc Alloy
Linear Handle Key - Eastern Steel 30.0 mm

20795818


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
  • Body Material
    PA6 GFR30
Linear Handle Key - Eastern Steel 30.0 mm

20795641


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
  • Body Material
    PA6 GFR30
Linear Handle Key - Eastern Steel 30.0 mm

20795658


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
  • Body Material
    PA6 GFR30
Linear Handle Key - Eastern Steel 30.0 mm

20796136


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
  • Body Material
    PA6 GFR30
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20796112


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
  • Body Material
    PA6 GFR30
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795795


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
  • Body Material
    PA6 GFR30
Linear Handle Key - Eastern Steel 30.0 mm

20796129


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
  • Body Material
    PA6 GFR30
Linear Handle Keyed To Differ Steel 30.0 mm

20796006


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
  • Body Material
    PA6 GFR30
Linear Handle 8.0 mm Square Key Steel 30.0 mm

20795931


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    8.0 mm Square Key
  • Body Material
    PA6 GFR30
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20796051


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Body Material
    PA6 GFR30
Linear Handle Keyed Alike Steel 30.0 mm

20795825


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed Alike
  • Body Material
    PA6 GFR30
Linear Handle 9.0 mm Triangle Key Steel 30.0 mm

20795634


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    9.0 mm Triangle Key
  • Body Material
    PA6 GFR30
Linear Handle 3.0 mm Double Bit Key Steel 30.0 mm

20795887


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Body Material
    PA6 GFR30
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20795757


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
  • Body Material
    PA6 GFR30
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20796068


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
  • Body Material
    PA6 GFR30
Linear Handle 5.0 mm Double Bit Key Steel 30.0 mm

20795917


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    5.0 mm Double Bit Key
  • Body Material
    PA6 GFR30
Linear Handle Key - Eastern Steel 30.0 mm

20795962


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Key - Eastern
  • Body Material
    PA6 GFR30
Linear Handle Euro Key Steel 30.0 mm

20796020


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    186.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Euro Key
  • Body Material
    PA6 GFR30
Linear Handle Keyed To Differ Steel 30.0 mm

20795535


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    288.0 mm
  • Panel Thickness Range
    0.5 - 2.0 mm
  • Overall Height
    30.0 mm
  • Key Type
    Keyed To Differ
  • Body Material
    PA6 GFR30