Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 54.6564 - £ 60.5638 Request the lead time here
M12
Threaded Female
25.0 mm
Stainless Steel
£ 2.0269 - £ 2.0694 Request the lead time here
32.0 mm
M6
Stud
16.0 mm
PA
£ 3.5435 - £ 3.6144 Request the lead time here
50.0 mm
M10
Stud
30.0 mm
PA
£ 2.058 - £ 2.2866 Request the lead time here
40.0 mm
M8
Stud
40.0 mm
PA
£ 2.9766 - £ 3.0333 Request the lead time here
25.0 mm
M6
Stud
20.0 mm
PA
£ 4.7767 - £ 11.0559 Request the lead time here
40.0 mm
M6
Stud
16.0 mm
PA
£ 2.523 - £ 2.9244 Request the lead time here
40.0 mm
M8
Stud
30.0 mm
PA
£ 2.3812 - £ 2.4379 Request the lead time here
32.0 mm
M8
Stud
30.0 mm
PA
£ 1.2853 - £ 4.4638 250 In stock
60.0 mm
M8
Threaded Male
20.0 mm
PA
1219038 £ 3.3451 - £ 3.416 Request the lead time here
50.0 mm
M10
Stud
20.0 mm
PA
£ 5.2586 - £ 5.3578 Request the lead time here
60.0 mm
M12
Stud
50.0 mm
PA
£ 4.2097 - £ 4.2948 Request the lead time here
40.0 mm
M8
Stud
70.0 mm
PA
£ 2.2704 - £ 3.5317 Request the lead time here
32.0 mm
M6
Stud
30.0 mm
PA
£ 2.0269 - £ 2.0694 Request the lead time here
32.0 mm
M6
Stud
20.0 mm
PA
1340329 £ 12.8419 - £ 13.664 Request the lead time here
M16
Threaded Female
8.5 mm
PA
£ 11.878 - £ 12.6292 17 In stock
8
Threaded Female
32.0 mm
PA
1340327 £ 13.9475 - £ 14.8404 Request the lead time here
8
Threaded Female
32.0 mm
PA
£ 12.8419 - £ 13.664 Request the lead time here
M12
Threaded Female
32.0 mm
PA
491321 £ 1.9878 - £ 1.9878 561 In stock
28.0 mm
M6
Threaded Male
20.0 mm
TPE
£ 4.0787 - £ 4.0787 210 In stock
60.0 mm
M8
Threaded Male
20.0 mm
TPE
  • of 14
Lobed Knob 65.0 mm M12 Stainless Steel

1495493

Price Range
£ 60.5638 - £ 54.6564

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Stud Material
    Stainless Steel
  • Hand Wheel Height
    40.0 mm
  • Mount Type
    Threaded Female
Handwheel 32.0 mm M6 16.0 mm Steel PA

1219011

Price Range
£ 2.0694 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Overall Height
    38.5 mm
Handwheel 50.0 mm M10 30.0 mm Steel PA

1219039

Price Range
£ 3.6144 - £ 3.5435

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    61.0 mm
Handwheel 40.0 mm M8 40.0 mm Steel PA

1219029

Price Range
£ 2.2866 - £ 2.058

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    66.0 mm
Handwheel 25.0 mm M6 20.0 mm Stainless Steel PA

1219005

Price Range
£ 3.0333 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    40.0 mm
Handwheel 40.0 mm M6 16.0 mm Stainless Steel PA

1219032

Price Range
£ 11.0559 - £ 4.7767

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    42.0 mm
Handwheel 40.0 mm M8 30.0 mm Steel PA

1219028

Price Range
£ 2.9244 - £ 2.523

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    56.0 mm
Handwheel 32.0 mm M8 30.0 mm Steel PA

1219015

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Overall Height
    52.5 mm
Handwheel 60.0 mm M8 20.0 mm Steel PA

497475

Price Range
£ 4.4638 - £ 1.2853

Stock Levels
250 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Number of Lobes
    4
Handwheel 50.0 mm M10 20.0 mm Steel PA

1219038

Price Range
£ 3.416 - £ 3.3451

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    51.0 mm
Handwheel 60.0 mm M12 50.0 mm Steel PA

1219050

Price Range
£ 5.3578 - £ 5.2586

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    50.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    86.5 mm
Handwheel 40.0 mm M8 70.0 mm Steel PA

1219030

Price Range
£ 4.2948 - £ 4.2097

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    70.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    96.0 mm
Handwheel 32.0 mm M6 30.0 mm Steel PA

1219013

Price Range
£ 3.5317 - £ 2.2704

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Overall Height
    52.5 mm
Handwheel 32.0 mm M6 20.0 mm Steel PA

1219012

Price Range
£ 2.0694 - £ 2.0269

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Overall Height
    42.5 mm
3 Spoke Steering Wheel 177.0 mm (OD) 8.5 mm Black

1340329

Price Range
£ 13.664 - £ 12.8419

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Thread Length
    8.5 mm
  • Stud Material
    Galvanized Steel
  • Overall Height
    56.0 mm
  • Number of Lobes
    3
3 Spoke Steering Wheel 137.0 mm (OD) 32.0 mm Black

1340326

Price Range
£ 12.6292 - £ 11.878

Stock Levels
17 In stock
Attributes
  • Thread Size
    8
  • Thread Length
    32.0 mm
  • Stud Material
    Galvanized Steel
  • Overall Height
    45.0 mm
  • Number of Lobes
    3
3 Spoke Steering Wheel 177.0 mm (OD) 32.0 mm Black

1340327

Price Range
£ 14.8404 - £ 13.9475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8
  • Thread Length
    32.0 mm
  • Stud Material
    Galvanized Steel
  • Overall Height
    56.0 mm
  • Number of Lobes
    3
3 Spoke Steering Wheel 137.0 mm (OD) 32.0 mm Black

1340328

Price Range
£ 13.664 - £ 12.8419

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    32.0 mm
  • Stud Material
    Galvanized Steel
  • Overall Height
    45.0 mm
  • Number of Lobes
    3
Soft Touch Knob 28.0 mm M6 20.0 mm Steel TPE

491321

Price Range
£ 1.9878 - £ 1.9878

Stock Levels
561 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    46.0 mm
Soft Touch Knob 60.0 mm M8 20.0 mm Steel TPE

491340

Price Range
£ 4.0787 - £ 4.0787

Stock Levels
210 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    54.0 mm