Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 4.164 - £ 4.5242 Request the lead time here
50.0 mm
M10
Stud
30.0 mm
Phenolic
£ 5.7635 - £ 8.2212 Request the lead time here
63.0 mm
M8
Threaded Male
20.0 mm
Phenolic
491327 £ 2.3706 - £ 2.3706 240 In stock
40.0 mm
M8
Threaded Male
25.0 mm
TPE
£ 2.8348 - £ 2.9075 223 In stock
50.0 mm
M8
Threaded Male
20.0 mm
PA
£ 6.315 - £ 8.092 Request the lead time here
63.0 mm
M10
Threaded Male
9.0 mm
Phenolic
£ 9.2983 - £ 9.4542 Request the lead time here
56.0 mm
M10
Threaded Male
30.0 mm
PA
462053 £ 3.3643 - £ 7.0651 62 In stock
40.0 mm
M8
Stud
20.0 mm
Phenolic
£ 3.7504 - £ 7.8758 90 In stock
40.0 mm
M8
Threaded Male
30.0 mm
Phenolic
£ 2.2087 - £ 2.2528 Request the lead time here
30.0 mm
M8
Threaded Male
38.0 mm
PP
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
20.0 mm
PA
£ 1.9731 - £ 1.9731 Request the lead time here
28.0 mm
M5
Threaded Male
20.0 mm
TPE
465425 £ 0.7128 - £ 0.9495 Request the lead time here
30.0 mm
M6
Threaded Male
17.0 mm
PA
£ 9.0715 - £ 9.2236 Request the lead time here
56.0 mm
M10
Threaded Male
30.0 mm
PA
£ 3.4779 - £ 3.5653 10 In stock
25.0 mm
M8
Threaded Male
50.0 mm
PP
£ 3.4014 - £ 3.4014 Request the lead time here
50.0 mm
M8
Threaded Male
40.0 mm
TPE
£ 1.4999 - £ 5.6766 Request the lead time here
60.0 mm
M8
Threaded Male
15.0 mm
PA
£ 1.1628 - £ 4.0252 2000 In stock
40.0 mm
M8
Threaded Male
20.0 mm
PA
£ 2.3812 - £ 2.4379 40 In stock
25.0 mm
M6
Threaded Male
38.0 mm
PP
£ 4.5941 - £ 4.6824 60 In stock
25.0 mm
M10
Threaded Male
60.0 mm
PP
£ 1.1518 - £ 3.9994 Request the lead time here
40.0 mm
M8
Threaded Male
15.0 mm
PA
  • of 14
Handwheel 50.0 mm M10 30.0 mm Steel Phenolic

462055

Price Range
£ 4.5242 - £ 4.164

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    4
Handwheel 63.0 mm M8 20.0 mm Steel Phenolic

462064

Price Range
£ 8.2212 - £ 5.7635

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
  • Number of Lobes
    7
Soft Touch Knob 40.0 mm M8 25.0 mm Steel TPE

491327

Price Range
£ 2.3706 - £ 2.3706

Stock Levels
240 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    54.0 mm
Handwheel 50.0 mm M8 20.0 mm Steel PA

465432

Price Range
£ 2.9075 - £ 2.8348

Stock Levels
223 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    6
Handwheel 63.0 mm M10 9.0 mm Steel Phenolic

462065

Price Range
£ 8.092 - £ 6.315

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    9.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
  • Number of Lobes
    7
Handwheel 56.0 mm M10 30.0 mm Steel PA

260103000935

Price Range
£ 9.4542 - £ 9.2983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 40.0 mm M8 20.0 mm Steel Phenolic

462053

Price Range
£ 7.0651 - £ 3.3643

Stock Levels
62 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    4
Handwheel 40.0 mm M8 30.0 mm Steel Phenolic

462061

Price Range
£ 7.8758 - £ 3.7504

Stock Levels
90 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    7
Handwheel 38.0 mm M8 38.0 mm Steel PP

493940

Price Range
£ 2.2528 - £ 2.2087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    38.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Overall Height
    61.0 mm
Handwheel 45.0 mm M8 20.0 mm Steel PA

260082061335

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Soft Touch Knob 28.0 mm M5 20.0 mm Steel TPE

491319

Price Range
£ 1.9731 - £ 1.9731

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    46.0 mm
Handwheel 30.0 mm M6 17.0 mm Steel PA

465425

Price Range
£ 0.9495 - £ 0.7128

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    17.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Number of Lobes
    6
Handwheel 56.0 mm M10 30.0 mm Steel PA

260103018235

Price Range
£ 9.2236 - £ 9.0715

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    59.0 mm
Handwheel 50.0 mm M8 50.0 mm Steel PP

493947

Price Range
£ 3.5653 - £ 3.4779

Stock Levels
10 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    76.0 mm
Soft Touch Knob 50.0 mm M8 40.0 mm Steel TPE

491335

Price Range
£ 3.4014 - £ 3.4014

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Overall Height
    71.0 mm
Handwheel 60.0 mm M8 15.0 mm Steel PA

497488

Price Range
£ 5.6766 - £ 1.4999

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    60.0 mm
  • Number of Lobes
    3
Handwheel 40.0 mm M8 20.0 mm Steel PA

497491

Price Range
£ 4.0252 - £ 1.1628

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    4
Handwheel 38.0 mm M6 38.0 mm Stainless Steel PP

493935

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
40 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    38.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    61.0 mm
Handwheel 60.0 mm M10 60.0 mm Stainless Steel PP

493953

Price Range
£ 4.6824 - £ 4.5941

Stock Levels
60 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    79.0 mm
Handwheel 40.0 mm M8 15.0 mm Steel PA

497499

Price Range
£ 3.9994 - £ 1.1518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Number of Lobes
    6