Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 54.6564 - £ 60.5638 | Request the lead time here |
|
M12
|
Threaded Female
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
| £ 2.0269 - £ 2.0694 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 3.5435 - £ 3.6144 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 2.058 - £ 2.2866 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
| £ 2.9766 - £ 3.0333 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
0.787 in
20.0 mm
|
PA
|
||
| £ 4.7767 - £ 11.0559 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 2.523 - £ 2.9244 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 2.3812 - £ 2.4379 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 1.2853 - £ 4.4638 | 250 In stock |
2.362 in
60.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
| 1219038 | £ 3.3451 - £ 3.416 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stud
|
0.787 in
20.0 mm
|
PA
|
|
| £ 5.2586 - £ 5.3578 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stud
|
1.969 in
50.0 mm
|
PA
|
||
| £ 4.2097 - £ 4.2948 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
2.756 in
70.0 mm
|
PA
|
||
| £ 2.2704 - £ 3.5317 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 2.0269 - £ 2.0694 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Stud
|
0.787 in
20.0 mm
|
PA
|
||
| 1340329 | £ 12.8419 - £ 13.664 | Request the lead time here |
|
M16
|
Threaded Female
|
0.335 in
8.5 mm
|
PA
|
|
| £ 11.878 - £ 12.6292 | 17 In stock |
|
8
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
||
| 1340327 | £ 13.9475 - £ 14.8404 | Request the lead time here |
|
8
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
|
| £ 12.8419 - £ 13.664 | Request the lead time here |
|
M12
|
Threaded Female
|
1.26 in
32.0 mm
|
PA
|
||
| 491321 | £ 1.9878 - £ 1.9878 | 561 In stock |
1.102 in
28.0 mm
|
M6
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
|
| £ 4.0787 - £ 4.0787 | 210 In stock |
2.362 in
60.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
TPE
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue