Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
£ 1.3423 - £ 1.3698 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
0.63 in
16.0 mm
|
PA
|
||
£ 2.5088 - £ 2.5088 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
0.787 in
20.0 mm
|
PA
|
||
£ 5.046 - £ 5.1594 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
£ 7.4982 - £ 7.6541 | Request the lead time here |
2.205 in
56.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 2.9766 - £ 3.0333 | 15 In stock |
1.26 in
32.0 mm
|
M6
|
Stud
|
0.394 in
10.0 mm
|
PA
|
||
£ 6.024 - £ 13.8996 | 74 In stock |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
1218998 | £ 1.4316 - £ 1.4599 | 25 In stock |
0.984 in
25.0 mm
|
M5
|
Stud
|
0.394 in
10.0 mm
|
PA
|
|
1218999 | £ 1.4316 - £ 1.4599 | Request the lead time here |
0.984 in
25.0 mm
|
M5
|
Stud
|
0.787 in
20.0 mm
|
PA
|
|
£ 2.5514 - £ 3.9688 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
£ 14.1884 - £ 32.7957 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stud
|
1.969 in
50.0 mm
|
PA
|
||
£ 9.029 - £ 9.2132 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
£ 3.6711 - £ 3.742 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
1219038 | £ 3.3451 - £ 3.416 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stud
|
0.787 in
20.0 mm
|
PA
|
|
£ 70.3895 - £ 73.3236 | Request the lead time here |
|
8
|
Threaded Female
|
1.496 in
38.0 mm
|
PA
|
||
£ 2.523 - £ 2.9244 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 5.2586 - £ 5.3578 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stud
|
1.969 in
50.0 mm
|
PA
|
||
£ 2.0269 - £ 2.0694 | 20 In stock |
1.26 in
32.0 mm
|
M6
|
Stud
|
0.787 in
20.0 mm
|
PA
|
||
£ 2.3812 - £ 2.4379 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 2.2704 - £ 3.5317 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 2.0269 - £ 2.0694 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Stud
|
0.63 in
16.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue