Menu Search

Lobed Hand Knobs

In stock

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
267 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type Thread Length Knob Material View
£ 2.058 - £ 2.2866 20 In stock
40.0 mm
M8
Stud
40.0 mm
PA
£ 1.3508 - £ 1.3777 Request the lead time here
25.0 mm
M6
Stud
35.0 mm
PA
£ 2.275 - £ 4.7776 20 In stock
32.0 mm
M6
Stud
15.0 mm
Phenolic
£ 2.0958 - £ 2.4715 Request the lead time here
32.0 mm
M6
Threaded Male
15.0 mm
Phenolic
£ 4.0813 - £ 4.8345 Request the lead time here
50.0 mm
M8
Threaded Male
30.0 mm
Phenolic
462059 £ 3.0885 - £ 6.486 Request the lead time here
32.0 mm
M6
Threaded Male
30.0 mm
Phenolic
£ 1.0046 - £ 1.2488 Request the lead time here
30.0 mm
M8
Threaded Male
20.0 mm
PA
£ 2.8348 - £ 2.9075 223 In stock
50.0 mm
M8
Threaded Male
20.0 mm
PA
£ 2.5915 - £ 2.5915 90 In stock
40.0 mm
M6
Threaded Male
25.0 mm
TPE
491321 £ 1.9878 - £ 1.9878 1191 In stock
28.0 mm
M6
Threaded Male
20.0 mm
TPE
462066 £ 7.0458 - £ 7.73 8 In stock
63.0 mm
M12
Threaded Male
25.0 mm
Phenolic
£ 6.1799 - £ 6.3075 167 In stock
60.0 mm
M12
Threaded Male
30.0 mm
PP
£ 3.8002 - £ 3.8724 30 In stock
25.0 mm
M8
Threaded Male
50.0 mm
PP
£ 2.2087 - £ 2.2528 40 In stock
30.0 mm
M8
Threaded Male
38.0 mm
PP
£ 4.5941 - £ 4.6824 Request the lead time here
25.0 mm
M10
Threaded Male
60.0 mm
PP
£ 8.8447 - £ 9.0006 Request the lead time here
45.0 mm
M8
Threaded Male
30.0 mm
PA
£ 9.2983 - £ 9.4542 Request the lead time here
56.0 mm
M10
Threaded Male
30.0 mm
PA
£ 2.3812 - £ 2.4379 940 In stock
25.0 mm
M6
Threaded Male
38.0 mm
PP
£ 1.9731 - £ 1.9731 Request the lead time here
28.0 mm
M5
Threaded Male
20.0 mm
TPE
£ 2.9464 - £ 2.9464 4772 In stock
40.0 mm
M8
Threaded Male
35.0 mm
TPE
  • of 14
Handwheel 40.0 mm M8 40.0 mm Steel PA

1219029

Price Range
£ 2.2866 - £ 2.058

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    66.0 mm
Handwheel 25.0 mm M6 35.0 mm Steel PA

1219002

Price Range
£ 1.3777 - £ 1.3508

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    55.0 mm
Handwheel 32.0 mm M6 15.0 mm Steel Phenolic

462051

Price Range
£ 4.7776 - £ 2.275

Stock Levels
20 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Number of Lobes
    4
Handwheel 32.0 mm M6 15.0 mm Steel Phenolic

462057

Price Range
£ 2.4715 - £ 2.0958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Number of Lobes
    7
Handwheel 50.0 mm M8 30.0 mm Steel Phenolic

462062

Price Range
£ 4.8345 - £ 4.0813

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    7
Handwheel 32.0 mm M6 30.0 mm Steel Phenolic

462059

Price Range
£ 6.486 - £ 3.0885

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    32.0 mm
  • Number of Lobes
    7
Handwheel 30.0 mm M8 20.0 mm Steel PA

465429

Price Range
£ 1.2488 - £ 1.0046

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Number of Lobes
    6
Handwheel 50.0 mm M8 20.0 mm Steel PA

465432

Price Range
£ 2.9075 - £ 2.8348

Stock Levels
223 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    50.0 mm
  • Number of Lobes
    6
Soft Touch Knob 40.0 mm M6 25.0 mm Steel TPE

491325

Price Range
£ 2.5915 - £ 2.5915

Stock Levels
90 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    54.0 mm
Soft Touch Knob 28.0 mm M6 20.0 mm Steel TPE

491321

Price Range
£ 1.9878 - £ 1.9878

Stock Levels
1191 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    46.0 mm
Handwheel 63.0 mm M12 25.0 mm Steel Phenolic

462066

Price Range
£ 7.73 - £ 7.0458

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    25.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    63.0 mm
  • Number of Lobes
    7
Handwheel 60.0 mm M12 30.0 mm Stainless Steel PP

493930

Price Range
£ 6.3075 - £ 6.1799

Stock Levels
167 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    60.0 mm
  • Overall Height
    65.0 mm
Handwheel 50.0 mm M8 50.0 mm Stainless Steel PP

493946

Price Range
£ 3.8724 - £ 3.8002

Stock Levels
30 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    50.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    76.0 mm
Handwheel 38.0 mm M8 38.0 mm Steel PP

493940

Price Range
£ 2.2528 - £ 2.2087

Stock Levels
40 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    38.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    30.0 mm
  • Overall Height
    61.0 mm
Handwheel 60.0 mm M10 60.0 mm Stainless Steel PP

493953

Price Range
£ 4.6824 - £ 4.5941

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    79.0 mm
Handwheel 45.0 mm M8 30.0 mm Steel PA

260083061335

Price Range
£ 9.0006 - £ 8.8447

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    45.0 mm
  • Overall Height
    26.0 mm
Handwheel 56.0 mm M10 30.0 mm Steel PA

260103061335

Price Range
£ 9.4542 - £ 9.2983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    56.0 mm
  • Overall Height
    29.0 mm
Handwheel 38.0 mm M6 38.0 mm Stainless Steel PP

493935

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
940 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    38.0 mm
  • Stud Material
    Stainless Steel
  • Knob Diameter
    25.0 mm
  • Overall Height
    61.0 mm
Soft Touch Knob 28.0 mm M5 20.0 mm Steel TPE

491319

Price Range
£ 1.9731 - £ 1.9731

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    28.0 mm
  • Overall Height
    46.0 mm
Soft Touch Knob 40.0 mm M8 35.0 mm Steel TPE

491328

Price Range
£ 2.9464 - £ 2.9464

Stock Levels
4772 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    35.0 mm
  • Stud Material
    Steel
  • Knob Diameter
    40.0 mm
  • Overall Height
    64.0 mm