Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Diameter | Thread Size | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|
£ 70.3895 - £ 73.3236 | Request the lead time here |
|
8
|
Threaded Female
|
1.496 in
38.0 mm
|
PA
|
||
£ 2.058 - £ 2.2866 | 20 In stock |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.575 in
40.0 mm
|
PA
|
||
£ 2.523 - £ 2.9244 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
1219038 | £ 3.3451 - £ 3.416 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Stud
|
0.787 in
20.0 mm
|
PA
|
|
£ 5.2586 - £ 5.3578 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stud
|
1.969 in
50.0 mm
|
PA
|
||
£ 2.0269 - £ 2.0694 | 20 In stock |
1.26 in
32.0 mm
|
M6
|
Stud
|
0.787 in
20.0 mm
|
PA
|
||
£ 2.3812 - £ 2.4379 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Stud
|
1.181 in
30.0 mm
|
PA
|
||
£ 4.2097 - £ 4.2948 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Stud
|
2.756 in
70.0 mm
|
PA
|
||
£ 0.9261 - £ 3.3027 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.984 in
25.0 mm
|
PA
|
||
£ 1.16 - £ 4.0252 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
£ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
£ 9.1991 - £ 9.3408 | Request the lead time here |
2.205 in
56.0 mm
|
M10
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
493907 | £ 2.9199 - £ 2.9766 | 103 In stock |
1.575 in
40.0 mm
|
M6
|
Threaded Male
|
0.984 in
25.0 mm
|
PP
|
|
£ 5.4712 - £ 5.5846 | 10 In stock |
2.362 in
60.0 mm
|
M10
|
Threaded Male
|
0.984 in
25.0 mm
|
PP
|
||
462059 | £ 3.0885 - £ 6.486 | Request the lead time here |
1.26 in
32.0 mm
|
M6
|
Threaded Male
|
1.181 in
30.0 mm
|
Phenolic
|
|
£ 1.3334 - £ 4.6186 | 398 In stock |
2.362 in
60.0 mm
|
M8
|
Threaded Male
|
0.787 in
20.0 mm
|
PA
|
||
£ 1.4999 - £ 5.2121 | 224 In stock |
2.362 in
60.0 mm
|
M8
|
Threaded Male
|
1.575 in
40.0 mm
|
PA
|
||
£ 1.4174 - £ 4.9283 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Threaded Male
|
1.378 in
35.0 mm
|
PA
|
||
£ 2.9766 - £ 3.0333 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
0.787 in
20.0 mm
|
PA
|
||
1218997 | £ 1.2799 - £ 1.3054 | Request the lead time here |
0.984 in
25.0 mm
|
M4
|
Stud
|
0.236 in
6.0 mm
|
PA
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue