Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 12.9472 - £ 12.9472 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 1.7201 - £ 1.7201 | 2584 In stock |
1.969 in
50.0 mm
|
6
|
M8
|
Black
|
Nylon
|
||
| £ 2.9724 - £ 2.9724 | 598 In stock |
|
4
|
M10
|
Black
|
Phenolic
|
||
| £ 4.1697 - £ 4.1697 | Request the lead time here |
|
4
|
M10
|
Black
|
Phenolic
|
||
| 10271261 | £ 2.7682 - £ 2.7682 | Request the lead time here |
1.102 in
28.0 mm
|
5
|
M5
|
Black
|
PP
|
|
| £ 2.5089 - £ 2.5089 | 12 In stock |
1.102 in
28.0 mm
|
5
|
M5
|
Black
|
PP
|
||
| 10252178 | £ 2.9724 - £ 2.9724 | Request the lead time here |
|
4
|
M6
|
Black
|
Phenolic
|
|
| £ 4.8591 - £ 4.8591 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Black
|
PP
|
||
| £ 33.2043 - £ 33.2043 | Request the lead time here |
1.969 in
50.0 mm
|
8
|
M10
|
Grey
|
304 Stainless Steel
|
||
| £ 12.9472 - £ 12.9472 | Request the lead time here |
|
4
|
M12
|
Black
|
Phenolic
|
||
| 10271353 | £ 4.2407 - £ 4.2407 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Black
|
PP
|
|
| 10257357 | £ 1.7201 - £ 1.7201 | Request the lead time here |
1.969 in
50.0 mm
|
6
|
M10
|
Black
|
Nylon
|
|
| £ 1.0555 - £ 1.0555 | Request the lead time here |
1.772 in
45.0 mm
|
5
|
M8
|
Black
|
Nylon
|
||
| £ 5.5217 - £ 5.5217 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M10
|
Black
|
PP
|
||
| £ 4.1697 - £ 4.1697 | Request the lead time here |
|
4
|
M12
|
Black
|
Phenolic
|
||
| £ 1.9678 - £ 1.9678 | 4715 In stock |
2.362 in
60.0 mm
|
6
|
M10
|
Black
|
Nylon
|
||
| £ 4.9475 - £ 5.0358 | 20 In stock |
1.969 in
50.0 mm
|
4
|
M10
|
Black
|
PP
|
||
| £ 6.6612 - £ 6.8057 | 10 In stock |
1.969 in
50.0 mm
|
5
|
M10
|
Black
|
PP
|
||
| £ 7.3476 - £ 7.4949 | 621 In stock |
2.362 in
60.0 mm
|
5
|
M12
|
Black
|
PP
|
||
| 10271513 | £ 6.4199 - £ 6.4199 | 44 In stock |
2.362 in
60.0 mm
|
4
|
M10
|
Black
|
PP