Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A Flange Nut is a type of nut that has a wide flange on one side, which acts as an integrated washer. The washer element helps to evenly distribute the pressure of the nut over the application being secured, thus mitigating the likelihood of damage or the chance of loosening, as a result of an uneven surface.
Our metal nuts offer includes a Flange Metal Lock Nut made from Mild Steel. The Steel Flange Nut has a Zinc finish, and features a notched base for broad support. These flange nuts are sure to limit loosening in an array of applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Diameter | Thread Size | Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0636 - £ 0.0649 | Request the lead time here |
|
M4
|
Steel
|
0.181 in
4.6 mm
|
||
| £ 0.0618 - £ 0.063 | Request the lead time here |
|
M5
|
Steel
|
0.197 in
5.0 mm
|
||
| £ 0.0651 - £ 0.0666 | Request the lead time here |
|
M3
|
Steel
|
0.157 in
4.0 mm
|
||
| £ 0.0774 - £ 0.0791 | Request the lead time here |
|
M6
|
Steel
|
0.236 in
6.0 mm